目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Locking assemblies BK61 in stainless steel - Locking assemblies self-centering ''BK 61''
BEA Ingranaggi
Clamp Elemet
Locking Assemblies
Powered by
CAD模型選擇
{bea/clamp_element/locking_assemblies/locking_assemblies_bk61ss_asmtab.prj},{NB=BKSS061018035},{DXD=18 x 35},{D=18.000},{DD=35},{CNSORDERNO=BKSS061018035},{L1=20.5},{L2=21},{B=25.0},{MT=32},{FASS=3.5},{PW=32},{PN=17},{N=4},{TIP=M4x20},{MS=2.2},{KG=0.09},{SD=4.000},{SL=20},{P=0.700},{PPATH=locking_assemblies_bk61ss_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L2
[mm]
B
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
PN
Surface pressure - Hub
[N/mm^2]
N
Number of screws
ⁿ/ₐ
TIP
Screw type DIN 912 S.S.
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
BKSS061006016
6 x 16
BKSS061006016
11
13.5
3
0.9
49
19
3
M2,5x10
0.5
0.01
BKSS061007017
7 x 17
BKSS061007017
11
13.5
3
0.9
42
17
3
M2,5x10
0.5
0.01
BKSS061008018
8 x 18
BKSS061008018
11
13.5
4
0.9
37
17
3
M2,5x10
0.5
0.02
BKSS061009020
9 x 20
BKSS061009020
13
15.5
6
1.2
37
17
4
M2,5x12
0.5
0.02
BKSS061010020
10 x 20
BKSS061010020
13
15.5
6
1.2
33
17
4
M2,5x12
0.5
0.02
BKSS061012022
12 x 22
BKSS061012022
13
15.5
7
1.2
26
15
4
M2,5x12
0.5
0.02
BKSS061014026
14 x 26
BKSS061014026
17
20.0
13
1.9
28
15
4
M3x16
0.9
0.04
BKSS061015028
15 x 28
BKSS061015028
17
20.0
14
1.9
26
14
4
M3x16
0.9
0.04
BKSS061016032
16 x 32
BKSS061016032
17
21.0
28
3.5
45
23
4
M4x16
2.2
0.07
BKSS061017035
17 x 35
BKSS061017035
21
25.0
30
3.5
34
17
4
M4x20
2.2
0.09
BKSS061018035
18 x 35
BKSS061018035
21
25.0
32
3.5
32
17
4
M4x20
2.2
0.09
BKSS061019035
19 x 35
BKSS061019035
21
25.0
34
3.5
31
17
4
M4x20
2.2
0.08
BKSS061020038
20 x 38
BKSS061020038
21
26.0
55
5.5
45
24
4
M5x20
4.2
0.10
BKSS061022040
22 x 40
BKSS061022040
21
26.0
61
5.5
41
23
4
M5x20
4.2
0.11
BKSS061024047
24 x 47
BKSS061024047
26
32.0
96
8.0
44
23
4
M6x24
7.3
0.20
BKSS061025047
25 x 47
BKSS061025047
26
32.0
100
8.0
43
23
4
M6x24
7.3
0.19
BKSS061028050
28 x 50
BKSS061028050
26
32.0
210
15.0
57
32
6
M6x24
7.3
0.22
BKSS061030055
30 x 55
BKSS061030055
26
32.0
220
15.0
54
29
6
M6x24
7.3
0.27
BKSS061032055
32 x 55
BKSS061032055
26
32.0
240
15.0
50
29
6
M6x24
7.3
0.25
BKSS061035060
35 x 60
BKSS061035060
29
35.0
350
20.0
55
32
6
M6x28
7.3
0.36
BKSS061038065
38 x 65
BKSS061038065
29
35.0
380
20.0
51
29
6
M6x28
7.3
0.43
BKSS061040065
40 x 65
BKSS061040065
29
35.0
400
20.0
48
29
6
M6x28
7.3
0.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表