Grip Tight Two-Bolt Pillow Block - Stainless Housing, Corrision Resistant Insert Metric Bore - GTEZ Normal Duty Stainless Steel Housed Pillow Blocks
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/pillow_blocks/p2b_gtez_shcr_asmtab.prj},{NB= 129267},{SERIES=206},{SS=30},{PN=129267},{DESCRIPTION=P2B-GTUEZ-30M-SHCR},{LUBE=},{BOD=62},{WEIGHT=1.2},{A=40.9},{B=158.8},{C=31.8},{DMIN=108.3},{DMAX=127.0},{F=M12},{G=23.8},{H=15.1},{J=79.8},{L=50.8},{M=42.9},{R=13.5},{S=27.4},{Z=26.2},{INFO=Infotext},{PPATH=p2b_gtez_shcr_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
DMIN
Dmin
[mm]
DMAX
Dmax
[mm]
F
Bolt Diameter
ⁿ/ₐ
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
Z
[mm]
129261
204
20
129261
P2B-GTEZ-20M-SHCR
37.3
127.0
25.4
85.7
106.4
M10
21.4
12.7
63.5
38.1
33.3
12.3
25.0
25.0
129263
205
25
129263
P2B-GTEZ-25M-SHCR
36.9
139.7
28.6
93.7
114.3
M10
21.4
13.5
69.1
45.6
36.5
12.7
24.2
24.2
129267
206
30
129267
P2B-GTUEZ-30M-SHCR
40.9
158.8
31.8
108.3
127.0
M12
23.8
15.1
79.8
50.8
42.9
13.5
27.4
26.2
129270
207
35
129270
P2B-GTEZ-35M-SHCR
41.3
165.1
34.9
119.1
138.1
M12
23.8
14.3
92.1
58.3
47.6
14.3
27.0
26.6
129273
208
40
129273
P2B-GTBEZ-40M-SHCR
46.8
177.8
38.1
131.8
152.4
M12
24.6
14.3
96.8
63.5
49.2
16.7
30.2
29.0
129275
210
50
129275
P2B-GTEZ-50M-SHCR
47.2
203.2
41.3
146.4
169.9
M16
29.0
15.9
109.5
74.6
57.2
16.7
30.6
29.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表