目錄: ASOH
Created: 06.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ASOH
Large hose nipples
ASOH
Hose fittings
Powered by
CAD模型選擇
{asoh/hose_fittings/l_hose_nipples.prj},{NB=HN-1034},{IDNR=},{CNSORDERNO=HN-1034},{SD=PT1 1/4},{D=34},{D1=24.0},{B=45},{LA=58.0},{L=96.0},{G1=41.910},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SD
Thread
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
B
[mm]
LA
[mm]
L
[mm]
HN-1827
HN-1827
PT1
27
20.5
35
41.5
73.5
HN-1034
HN-1034
PT1 1/4
34
24.0
45
58.0
96.0
HN-1040
HN-1040
PT1 1/2
40
30.0
51
61.0
100.0
HN-1052
HN-1052
PT2
52
40.0
63
86.0
132.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表