Nederlands
English
NPT 90° fitting,male, stainless steel AISI-316 - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings stainless steelAISI-316
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1d_sealtite_fittings_stainless316/fam_7_90_ul_csa_npt_ss316.prj},{NB=814.512.9},{CNSORDERNO=814.512.9},{T=NPT 1/2''},{ST=3/8\"},{GEWT=24.000},{ID=10.2},{A=32},{D=42},{B=12},{CSW=27},{C=29.0},{LC=12.9},{LC1=5.2},{ESW=22},{E=24.6},{LE=5.0},{R=15},{CNSQUANTITY=10},{WEIGHT=14.4},{CNSMAT=Edelstahl AISI-316},{INFO=PDF Info},{GEWX=21.336},{GEWY=19.264},{GEWZ=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Height
[mm]
D
Length
[mm]
B
Height
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Height
[mm]
R
Bending radius
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
814.512.9
814.512.9
NPT 1/2''
3/8"
10.2
32
42
12
27
29.0
12.9
5.2
22
24.6
5.0
15
10
14.4
1.440
Stainless steel AISI-316
814.516.9
814.516.9
NPT 1/2''
1/2"
13.9
36
43
13
30
32.7
14.0
6.0
27
30.5
4.5
19
10
15.8
1.580
Stainless steel AISI-316
814.520.9
814.520.9
NPT 3/4''
3/4"
18.5
43
48
15
36
38.7
14.2
6.7
33
36.0
5.0
23
5
23.8
1.190
Stainless steel AISI-316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表