Nederlands
English
ISO straight fitting,Compact, male, NM stainless steel AISI-316 - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings stainless steelAISI-316
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1d_sealtite_fittings_stainless316/fam_1_compact_iso_ss316_nm.prj},{NB=712.125.9-NM},{CNSORDERNO=712.125.9-NM},{T=M 25 x 1,5},{ST=3/4\"},{T1=33.000},{TP=3.500},{T2=28.706},{ID=19.4},{A=33},{B=10},{CSW=35},{C=38.2},{LC=13.4},{LC1=5.9},{ESW=33},{E=36.0},{LE=4.5},{CNSQUANTITY=5},{WEIGHT=0.066},{CNSMAT=Edelstahl AISI-316},{INFO=PDF Info},{GEWX=25},{TMIN=-45},{TMAX=+105},{DS=IP 66 / IP 67},{VPES=12x15x5},{CNSEAN=8717114983205}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
712.116.9-NM
712.116.9-NM
M 16 x 1,5
3/8"
11.0
31
10
26
28.3
12.5
5.5
24
26.2
4.0
10
0.039
1.209
Stainless steel AISI-316
712.117.9-NM
712.117.9-NM
M 20 x 1,5
3/8"
11.0
31
10
26
28.3
12.5
5.5
24
26.2
4.0
10
0.040
1.240
Stainless steel AISI-316
712.120.9-NM
712.120.9-NM
M 20 x 1,5
1/2"
14.5
32
10
29
31.6
13.0
5.5
27
29.4
4.0
10
0.044
1.408
Stainless steel AISI-316
712.125.9-NM
712.125.9-NM
M 25 x 1,5
3/4"
19.4
33
10
35
38.2
13.4
5.9
33
36.0
4.5
5
0.066
2.178
Stainless steel AISI-316
712.132.9-NM
712.132.9-NM
M 32 x 1,5
1"
24.7
36
12
45
49.5
14.0
6.5
42
45.4
5.0
5
0.117
4.212
Stainless steel AISI-316
712.140.9-NM
712.140.9-NM
M 40 x 1,5
1.1/4"
33.3
40
13
53
58.3
17.0
8.5
50
54.5
5.0
2
0.160
6.400
Stainless steel AISI-316
712.150.9-NM
712.150.9-NM
M 50 x 1,5
1.1/2"
38.0
46
14
62
68.2
19.0
10.0
58
63.2
6.0
2
0.253
11.638
Stainless steel AISI-316
712.163.9-NM
712.163.9-NM
M 63 x 1,5
2"
49.0
52
16
76
83.6
21.5
11.0
72
78.5
6.0
2
0.386
20.072
Stainless steel AISI-316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表