Nederlands
English
PG cable-hose fitting, male, nickel plated brass - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings brass nickel plated
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1b_sealtite_fittings_npb/fam_8_ksv_pg_cu_zn.prj},{NB=810.711.1},{CNSORDERNO=810.711.1},{T=Pg 11},{ST=3/8''},{ID=5 - 10},{A=55},{B=10},{CSW=26},{C=29.0},{LC=12.9},{LC1=5.2},{ESW=24},{E=27},{LE=6.3},{FSW=20},{F=22.2},{LF=3.5},{G=11.5},{CNSQUANTITY=25},{WEIGHT=9.5},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=18.600},{KDM=17.260},{KBALG=[5:10]},{ID1=10.0},{GEWTX=24.000},{GEWTY=22.160},{GEWDX=18.600},{GEWDY=17.260}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Clamping range
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
FSW
Width across flats
[mm]
F
Diameter
[mm]
LF
Length
[mm]
G
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
GEWTX
[mm]
GEWTY
[mm]
GEWDX
[mm]
GEWDY
[mm]
810.709.1
810.709.1
Pg 9
5/16''
4 - 8
55
10
26
29.0
12.9
5.2
24
27
6.3
17
19.0
3.5
11.5
25
7.8
1.950
Nickel plated brass
24.000
22.160
15.200
13.860
810.712.1
810.712.1
Pg 9
3/8''
4 - 8
55
10
26
29.0
12.9
5.2
24
27
6.3
17
19.0
3.5
11.5
25
7.8
1.950
Nickel plated brass
24.000
22.160
15.200
13.860
810.711.1
810.711.1
Pg 11
3/8''
5 - 10
55
10
26
29.0
12.9
5.2
24
27
6.3
20
22.2
3.5
11.5
25
9.5
2.375
Nickel plated brass
24.000
22.160
18.600
17.260
810.715.1
810.715.1
Pg 13.5
1/2''
6 - 12
57
10
29
32.7
14.0
6.0
27
30
7.3
22
24.5
3.5
12.0
25
9.7
2.425
Nickel plated brass
27.000
25.160
20.400
19.060
810.716.1
810.716.1
Pg 16
1/2''
10 - 13.9
60
10
29
32.7
14.0
6.0
27
30
7.6
24
26.6
4.0
13.0
25
11.7
2.925
Nickel plated brass
27.000
25.160
22.500
21.160
810.721.1
810.721.1
Pg 21
3/4''
13 - 18
67
12
35
38.7
14.2
6.7
33
37
8.2
30
33.3
5.0
16.0
25
19.6
4.900
Nickel plated brass
33.000
31.160
28.300
26.780
810.729.1
810.729.1
Pg 29
1''
18 - 23.8
80
12
45
50.0
16.0
6.2
43
48
9.0
40
44.5
5.0
20.0
10
35.4
3.540
Nickel plated brass
42.000
40.160
37.000
35.480
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表