Nederlands
English
NPT cable-hosefitting, male,nickel plated brass - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings brass nickel plated
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1b_sealtite_fittings_npb/fam_8_ksv_npt_cu_zn.prj},{NB=814.710.1},{CNSORDERNO=814.710.1},{T=NPT 3/8''},{ST=3/8''},{ID=4 - 8},{A=60},{B=15},{CSW=26},{C=29.0},{LC=12.9},{LC1=5.2},{ESW=24},{E=27},{LE=6.3},{FSW=17},{F=19.0},{LF=3.5},{G=11.5},{CNSQUANTITY=25},{WEIGHT=7.8},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=17.145},{KDM=15.545},{KBALG=[4:8]},{ID1=8.0},{VERS=1},{GEWTX=24.000},{GEWTY=22.160},{GEWDX=15.200},{GEWDY=13.860}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Clamping range
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
FSW
Width across flats
[mm]
F
Diameter
[mm]
LF
Length
[mm]
G
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
814.709.1
814.709.1
NPT 3/8''
5/16''
4 - 8
60
15
26
29.0
12.9
5.2
24
27
6.3
17
19.0
3.5
11.5
25
7.8
1.950
Nickel plated brass
814.710.1
814.710.1
NPT 3/8''
3/8''
4 - 8
60
15
26
29.0
12.9
5.2
24
27
6.3
17
19.0
3.5
11.5
25
7.8
1.950
Nickel plated brass
814.712.1
814.712.1
NPT 1/2''
3/8''
6 - 10.2
57
13
26
29.0
12.9
5.2
24
27
6.3
22
24.5
3.5
12.0
25
11.7
2.925
Nickel plated brass
814.715.1
814.715.1
NPT 1/2''
1/2''
6 - 12
59
13
29
32.7
14.0
6.0
27
30
7.3
22
24.5
3.5
12.0
25
11.7
2.925
Nickel plated brass
814.721.1
814.721.1
NPT 3/4''
3/4''
13 - 18
68
13
35
38.7
14.2
6.7
33
37
8.2
30
33.3
4.0
16.0
25
19.6
4.900
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表