Nederlands
English
NPT 45° fitting,male, nickel plated brass - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings brass nickel plated
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1b_sealtite_fittings_npb/fam_6_45_ul_csa_npt_cu_zn.prj},{NB=814.420.1},{CNSORDERNO=814.420.1},{T=3/4'' NPT},{ST=3/4\"},{ID=18.5},{A=30},{D=36},{B=15},{CSW=35},{C=38.7},{LC=14.2},{LC1=6.7},{ESW=33},{ESWL=12.300},{E=36.0},{LE=5.0},{R=23.0},{RY=20.4731},{CNSQUANTITY=25},{WEIGHT=15.7},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=26.670},{GEWY=24.579},{GEWZ=0.000},{GEWT=33.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Height
[mm]
D
Length
[mm]
B
Height
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Height
[mm]
R
Bending radius
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
814.411.1
814.411.1
1/2'' NPT
5/16"
8.3
23
33
12
26
29.0
12.9
5.2
22
24.6
5.0
15.0
50
7.9
3.950
Nickel plated brass
814.412.1
814.412.1
1/2'' NPT
3/8"
10.2
23
33
12
26
29.0
12.9
5.2
22
24.6
5.0
15.0
50
7.9
3.950
Nickel plated brass
814.416.1
814.416.1
1/2'' NPT
1/2"
13.9
25
33
13
29
32.7
14.0
6.0
27
30.5
4.5
19.0
50
10.7
5.350
Nickel plated brass
814.420.1
814.420.1
3/4'' NPT
3/4"
18.5
30
36
15
35
38.7
14.2
6.7
33
36.0
5.0
23.0
25
15.7
3.925
Nickel plated brass
814.426.1
814.426.1
1'' NPT
1"
23.8
34
46
15
45
50.0
16.0
6.2
42
47.0
5.5
27.5
10
31.8
3.180
Nickel plated brass
814.435.1
814.435.1
1.1/4'' NPT
1.1/4"
31.8
39
54
16
54
60.0
19.5
8.6
51
56.0
7.0
34.0
5
54.2
2.710
Nickel plated brass
814.440.1
814.440.1
1.1/2'' NPT
1.1/2"
36.8
45
59
18
63
69.2
24.1
10.1
60
67.0
7.0
38.0
5
78.5
3.925
Nickel plated brass
814.450.1
814.450.1
2'' NPT
2"
47.8
53
71
20
77
85.0
30.2
16.2
74
82.0
8.0
46.0
4
132.0
5.280
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表