Nederlands
English
ISO 45° fitting,Compact, male, NM nickel plated brass - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings brass nickel plated
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1b_sealtite_fittings_npb/fam_19_45_ul_csa_iso_npb_nm.prj},{NB=712.425.0-NM},{CNSORDERNO=712.425.0-NM},{T=M25x1.5},{ST=3/4\"},{ID=19.1},{A=23},{D=33},{B=12},{CSW=35},{C=38.2},{LC=13.4},{LC1=5.9},{ESW=33},{E=36.0},{LE2=5.0},{LE1=5.0},{R=23.0},{CNSQUANTITY=5},{WEIGHT=1.280},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=25.000},{GEWZ=1.500},{GEWT=33.000},{LX=2.580}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Height
[mm]
D
Length
[mm]
B
Height
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE2
Height
[mm]
LE1
Height
[mm]
R
Bending radius
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
712.416.0-NM
712.416.0-NM
M16 x1.5
3/8"
10.6
19
27
10
26
28.3
12.5
5.5
22
30.5
5.0
5.0
15.0
10
0.630
11.970
Nickel plated brass
712.417.0-NM
712.417.0-NM
M20x1.5
3/8"
10.6
20
28
10
26
28.3
12.5
5.5
24
30.5
4.5
4.5
15.0
10
0.720
14.400
Nickel plated brass
712.420.0-NM
712.420.0-NM
M20x1.5
1/2"
14.0
21
30
10
29
31.6
13.0
5.5
27
33.0
4.5
4.5
19.0
10
0.830
17.430
Nickel plated brass
712.425.0-NM
712.425.0-NM
M25x1.5
3/4"
19.1
23
33
12
35
38.2
13.4
5.9
33
36.0
5.0
5.0
23.0
5
1.280
29.440
Nickel plated brass
712.432.0-NM
712.432.0-NM
M32x1.5
1"
24.3
28
38
12
45
49.5
14.0
6.5
42
41.0
5.0
5.0
27.5
5
2.250
63.000
Nickel plated brass
712.440.0-NM
712.440.0-NM
M40x1.5
1.1/4"
32.7
33
39
13
53
58.3
17.0
8.5
52
52.0
7.0
7.0
36.0
2
3.450
113.850
Nickel plated brass
712.450.0-NM
712.450.0-NM
M50x1.5
1.1/2"
37.4
35
46
14
62
68.2
19.0
10.0
60
60.0
8.0
8.0
38.0
2
5.000
175.000
Nickel plated brass
712.463.0-NM
712.463.0-NM
M63x1.5
2"
47.9
40
53
16
76
83.6
21.5
11.0
72
72.0
10.0
10.0
45.0
2
8.050
322.000
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表