Nederlands
English
Anaconda Sealtite ZHUA - Anaconda Sealtite ZHUA
Anamet Europe
Sealtite conduit systems
Sealtite conduit
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1a_sealtite_conduit/fam_12_zhua.prj},{NB=334.020.1(Standard)},{ST=3/4''},{VP=Standard},{COL=Schwarz},{ID=21.1},{AD=26.4},{SB=115},{DB=140},{WEIGHT=0.7},{IS=Galvanisiertes Stahlband},{MAN=Polyurethan},{TMIN=-55},{TMAX=80},{TKURZ=100},{DF=1250},{SF=6},{ZF=1000},{DS=IP 67},{ZLS=UL},{FN=UL-360 file E18917},{OIB=4},{UVB=4},{BAC=6380213},{SNR=83071000},{INFO=PDF Info},{VERS=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
ST
Size
[Inch]
COL
Color
ⁿ/ₐ
A
Length
[m]
ID
Inside diameter
[mm]
AD
Outside diameter
[mm]
SB
Static bending radius
[mm]
DB
Dynamic bending radius
[mm]
WEIGHT
Weight
[kg/m]
CNSMASSEXACT
Weight
[kg]
334.012.1
334.012.1
3/8''
Black
30.0
12.6
17.8
70
85
0.4
12.0
334.016.1
334.016.1
1/2''
Black
30.0
16.1
21.1
90
110
0.5
15.0
334.020.1
334.020.1
3/4''
Black
30.0
21.1
26.4
115
140
0.7
21.0
334.026.1
334.026.1
1''
Black
30.0
26.8
33.1
145
170
1.1
33.0
334.035.1
334.035.1
1.1/4''
Black
15.0
35.4
41.8
175
215
1.5
22.5
334.040.1
334.040.1
1.1/2''
Black
15.0
40.3
47.8
205
250
1.7
25.5
334.050.1
334.050.1
2''
Black
15.0
51.6
59.9
240
300
2.2
33.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表