Nederlands
English
Anaconda Sealtite HTUA - Anaconda Sealtite HTUA
Anamet Europe
Sealtite conduit systems
Sealtite conduit
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1a_sealtite_conduit/fam_12_htua.prj},{NB=312.535.1(Standard)},{ST=1.1/4''},{VP=Standard},{COL=Grau},{ID=35.4},{AD=41.8},{SB=175},{DB=215},{WEIGHT=1.5},{IS=Galvanisiertes Stahlband},{MAN=PVC},{TMIN=-45},{TMAX=105},{TKURZ=120},{DF=1250},{SF=6},{ZF=1000},{DS=IP 67},{ZLS=UL / CSA},{FN=UL-360 file E18917, CSA C 22.2 file 63790/15275},{OIB=4},{UVB=3},{AM=CSA temp -45 till +75°C},{BAC=6380213},{SNR=83071000},{INFO=PDF Info},{VERS=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
ST
Size
[Inch]
VP
Carton
ⁿ/ₐ
COL
Color
ⁿ/ₐ
A
Length
[m]
ID
Inside diameter
[mm]
AD
Outside diameter
[mm]
SB
Static bending radius
[mm]
DB
Dynamic bending radius
[mm]
WEIGHT
Weight
[kg/m]
CNSMASSEXACT
Weight
[kg]
312.512.1
312.512.1
3/8''
Standard
Gray
60.0
12.6
17.8
70
85
0.4
24.0
312.516.1
312.516.1
1/2''
Standard
Gray
60.0
16.1
21.1
90
110
0.5
30.0
312.520.1
312.520.1
3/4''
Standard
Gray
45.0
21.1
26.4
115
140
0.7
31.5
312.526.1
312.526.1
1''
Standard
Gray
30.0
26.8
33.1
145
170
1.1
33.0
312.535.1
312.535.1
1.1/4''
Standard
Gray
15.0
35.4
41.8
175
215
1.5
22.5
312.540.1
312.540.1
1.1/2''
Standard
Gray
15.0
40.3
47.8
205
250
1.7
25.5
312.550.1
312.550.1
2''
Standard
Gray
15.0
51.6
59.9
240
300
2.2
33.0
312.563.1
312.563.1
2.1/2''
Standard
Gray
15.0
63.3
72.6
280
375
2.8
42.0
312.575.1
312.575.1
3''
Standard
Gray
7.5
78.4
88.4
425
530
3.7
27.8
312.599.1
312.599.1
4''
Standard
Gray
7.5
102.1
113.8
490
600
4.9
36.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表