Nederlands
English
Anaconda Sealtite CW - Anaconda Sealtite CW
Anamet Europe
Sealtite conduit systems
Sealtite conduit
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1a_sealtite_conduit/fam_12_cw.prj},{NB=323.026.1(Standard)},{CNSORDERNO=323.026.1},{ST=1\"},{VP=Standard},{COL=Blau},{A=30},{ID=26.8},{AD=33.1},{SB=145},{DB=170},{WEIGHT=1.1},{IS=Galvanisiertes Stahlband},{MAN=PVC},{TMIN=-20},{TMAX=+60},{TKURZ=+80},{DF=1250},{SF=6},{ZF=1000},{DS=IP 67},{ZLS=UL / CSA},{FN=UL-360 file E18917, CSA C 22.2 file 158897},{OIB=3},{UVB=4},{VP2=CT},{VPES=64x64x22},{VPEW=34.5},{BAC=6380213},{SNR=83071000},{CNSEAN=8717114501027},{INFO=PDF Info},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
ST
Size
[Inch]
VP
Carton
ⁿ/ₐ
COL
Color
ⁿ/ₐ
A
Length
[m]
ID
Inside diameter
[mm]
AD
Outside diameter
[mm]
SB
Static bending radius
[mm]
DB
Dynamic bending radius
[mm]
WEIGHT
Weight
[kg/m]
CNSMASSEXACT
Weight
[kg]
323.016.1
323.016.1
1/2"
Standard
Blue
30
16.1
21.1
90
110
0.5
15.0
323.020.1
323.020.1
3/4"
Standard
Blue
30
21.1
26.4
115
140
0.7
21.0
323.026.1
323.026.1
1"
Standard
Blue
30
26.8
33.1
145
170
1.1
33.0
323.035.1
323.035.1
1.1/4"
Standard
Blue
15
35.4
41.8
175
215
1.5
22.5
323.040.1
323.040.1
1.1/2"
Standard
Blue
15
40.3
47.8
205
250
1.7
25.5
323.050.1
323.050.1
2"
Standard
Blue
15
51.6
59.9
240
300
2.2
33.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表