目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6370AARxA - Suface-mounted clamping module
AMF - ANDREAS MAIER Fellbach
Zero Point Clamping Systems (ZPS)
Surface-mounting clamping modules
Powered by
CAD模型選擇
{amf/zps/302_au_spm/amf6370aarxa.prj},{NB=AMF302836},{BESTNR=302836},{PDF=PDF},{GR=KH20},{VERS=3},{EVK=20},{HK=55},{ENTR=hydraulisch},{BDO=50 - 60},{AUSBL=pneumatisch},{GEW=2700},{D=112},{DB=110.0},{DN=32},{HA=50},{K=28.25},{R=2x G 1/4},{CTN=84662020},{EAN=4020772302832},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung},{D3=100.000},{DS=10.200},{H=10.000},{DO1=66.000},{H6=33.000},{H2=7.000},{TDN=32.000},{LK=88.000},{TS=6.500},{DK=10.000},{K1=6.000},{SW=5.000},{TSW=4.000},{GNENN=13.157}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
EVK
Pull-in/locking force up to
[kN]
HK
Holding force
[kN]
ENTR
Opening
ⁿ/ₐ
BDO
Opening operating pressure
[bar]
AUSBL
Blow out
ⁿ/ₐ
GEW
Weight
[g]
D
Diameter
[mm]
DB
Diameter
[mm]
DN
Diameter
[mm]
HA
[mm]
K
[mm]
R
Thread
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
WT
Maintenance
ⁿ/ₐ
303545
303545
KH10
10
25
hydraulic
50 - 60
pneumatic
900
78
77.5
22
32
16.50
2x G 1/8
84662020
4020772303549
yes
no
14.06.2023
yes
see print and online medi...
305193
305193
KP10
8
25
pneumatic
8 - 12
pneumatic
900
78
77.5
22
32
18.50
3x G 1/8
84662020
4020772305192
yes
no
14.06.2023
yes
see print and online medi...
302836
302836
KH20
20
55
hydraulic
50 - 60
pneumatic
2700
112
110.0
32
50
28.25
2x G 1/4
84662020
4020772302832
yes
no
14.06.2023
yes
see print and online medi...
302851
302851
KP20
17
55
pneumatic
8 - 12
pneumatic
2600
112
110.0
32
50
28.25
3x G 1/4
84662020
4020772302856
yes
no
14.06.2023
yes
see print and online medi...
302877
302877
KH40
40
105
hydraulic
50 - 60
pneumatic
6600
148
146.0
40
62
32.50
2x G 1/4
84662020
4020772302870
yes
no
14.06.2023
yes
see print and online medi...
302893
302893
KP40
30
105
pneumatic
8 - 12
pneumatic
6600
148
146.0
40
62
32.50
3x G 1/4
84662020
4020772302894
yes
no
14.06.2023
yes
see print and online medi...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表