目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6151HA - Installation clamping module, flange version (Zero Point Clamping System)
AMF - ANDREAS MAIER Fellbach
Zero Point Clamping Systems (ZPS)
Installation clamping modules
Powered by
CAD模型選擇
{amf/zps/301_eb_spm/amf6151ha_assmtab.prj},{NB=AMF424085},{BESTNR=424085},{GR=KH10},{PDF=PDF},{EVK=10},{HK=25},{ENTR=hydraulisch},{AUSBL=pneumatisch},{VERS=1},{DA=100},{DN=22},{D1=67},{HA=24},{K=9},{LK=90},{M=M5},{R=G 1/8},{T=5.9},{GEW=1350},{CTN=84662020},{EAN=4020772424084},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6151ha_sch.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
EVK
Pull-in/locking force up to
[kN]
HK
Holding force
[kN]
ENTR
Opening
ⁿ/ₐ
AUSBL
Blow out
ⁿ/ₐ
DA
Diameter
[mm]
DN
Diameter
[mm]
D1
Diameter
[mm]
HA
[mm]
K
[mm]
LK
Diameter
[mm]
M
Socket cap screw
[mm]
R
Thread
ⁿ/ₐ
T
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
424085
424085
KH10
10
25
hydraulic
pneumatic
100
22
67
24
9
90
M5
G 1/8
5.9
1350
84662020
4020772424084
yes
no
14.06.2023
yes
423962
423962
KH20
20
55
hydraulic
pneumatic
136
32
100
35
13
124
M6
G 1/8
8.9
3750
84662020
4020772423964
yes
no
14.06.2023
yes
424143
424143
KH40
40
105
hydraulic
pneumatic
180
40
125
45
15
163
M8
G 1/4
11.9
4970
84662020
4020772424145
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表