目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 68300T - Horizontal acting toggle clamp plus, with increased clamping force
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Horizontal acting toggle clamps
Powered by
CAD模型選擇
{amf/scsp/902_waag/amf68300t_assmtab.prj},{NB=AMF557998_0_19.5},{BESTNR=557998},{GR=2},{PDF=PDF},{HANDGRIFF=schwarz},{VERSCLR=6},{F1=1.6},{F2=3.0},{AS=M6 x50},{GEW=450},{W1=90},{WB=0},{A=8},{B=71},{C=26.0},{D=6.5},{E=39},{VB=19.5},{F=14.0},{H=28.0},{H1=51.0},{H2=108},{HWMIN=-1.0},{HWMAX=12.0},{I=16.0},{K=7.0},{L1=224},{M=23.5 - 34},{N=46.0},{P=52.0},{CTN=84662020},{EAN=4020772018405},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf68300_sbl.prj},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HANDGRIFF
colour
ⁿ/ₐ
F1
Force F1
[kN]
F2
Force F2
[kN]
AS
Clamping screw
[mm]
GEW
Weight
[g]
W1
Angle ALPHA (α)
[°]
A
[mm]
B
[mm]
C
[mm]
D
Diameter
[mm]
E
[mm]
F
[mm]
H
[mm]
H1
[mm]
H2
[mm]
HWMIN
[mm]
HWMAX
[mm]
I
[mm]
K
[mm]
L1
[mm]
M
[mm]
N
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
557997
557997
1
black
1.1
1.7
M5 x35
114
90
5
46
13.5
4.3
20
16.5
19.0
35.0
46
1.0
10.0
12.0
6.0
126
15 - 19.5
27.5
34.0
84662020
4020772018399
yes
no
14.06.2023
yes
557998
557998
2
black
1.6
3.0
M6 x50
450
90
8
71
26.0
6.5
39
14.0
28.0
51.0
108
-1.0
12.0
16.0
7.0
224
23.5 - 34
46.0
52.0
84662020
4020772018405
yes
no
14.06.2023
yes
557999
557999
3
black
2.5
4.0
M8 x58
550
90
8
78
25.7
6.5
43
22.0
33.5
58.0
112
-1.0
13.0
18.0
6.5
242
25.5 - 36
47.0
52.0
84662020
4020772018412
yes
no
14.06.2023
yes
558000
558000
4
black
3.5
8.0
M10x76
1250
90
10
120
41.5
8.6
69
23.0
41.0
77.0
135
-2.0
16.5
24.0
10.5
329
34.5 - 45
60.0
76.0
84662020
4020772018429
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表