目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6363-**-057-1 - Support centring pin
AMF - ANDREAS MAIER Fellbach
Modular fixture systems
Positioning elements
Powered by
CAD模型選擇
{amf/modular/204_position/amf6363_057-1.prj},{NB=AMF88641},{BESTNR=88641},{ARTNR=6363-12-057-1},{GR=12},{D=16},{D1=30},{D2=16},{H=30},{GEW=105},{E=12},{L=40.5},{M=12},{SW=24},{L1=11},{L2=9},{CTN=84662020},{EAN=4020772088644},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Dist. fr. face to loc. holes
[mm]
H
Support height
[mm]
GEW
Weight
[g]
E
[mm]
L
[mm]
M
Thread
[mm]
SW
Width across flats
[mm]
L1
[mm]
L2
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
88641
88641
6363-12-057-1
12
16
30
16
30
105
12
40.5
12
24
11
9
84662020
4020772088644
yes
no
14.06.2023
yes
88658
88658
6363-16-057-1
16
22
40
22
40
250
13
52.5
16
32
14
13
84662020
4020772088651
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表