目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6363-**-012-2 - Support-stop block, narrow
AMF - ANDREAS MAIER Fellbach
Modular fixture systems
Positioning elements
Powered by
CAD模型選擇
{amf/modular/204_position/amf6363_012_2.prj},{NB=AMF300319},{BESTNR=300319},{ARTNR=6363-12-012-2},{GR=12},{H=25},{H1=30},{GEW=500},{B=39},{F=11},{L=80},{L1=6},{L2=15},{L3=30},{S=12.5},{S1=26},{S2=26.600},{CTN=84662020},{EAN=4020772300319},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
H
Support height
[mm]
H1
Support height
[mm]
GEW
Weight
[g]
B
[mm]
F
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
S
Diameter
[mm]
S1
Diameter
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
300319
300319
6363-12-012-2
12
25
30
500
39
11
80
6
15
30
12.5
26
84662020
4020772300319
yes
no
14.06.2023
yes
300301
300301
6363-16-012-2
16
30
40
1100
49
16
100
8
20
36
17.0
32
84662020
4020772300302
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表