目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6315VK - Stepped clamp with adjusting support screw, complete
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamps
Powered by
CAD模型選擇
{amf/mesp/704_spanneisen/amf6315v-k_assmtab.prj},{NB=AMF73205_27.5},{BESTNR=73205},{NUT=14},{SCHR=M12 x 14 x 100},{H=27.5},{HMIN=10},{HMAX=45},{B1=14},{L=125},{DXLS=M 12 x 49},{A=25},{B2=40},{E2=90},{GEW=940},{CTN=84662020},{EAN=4020772073206},{TNV=19.00},{VERS=2},{VERSGR=12},{VERS787=1214100},{PPATH=amf6315v-k_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
NUT
for T-Slot
ⁿ/ₐ
SCHR
with Clamping Screw
[mm]
HMIN
[mm]
HMAX
[mm]
B1
[mm]
L
[mm]
DXLS
Thread x Length
[mm]
A
[mm]
B2
[mm]
E2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
73189
73189
10
M10 x 10 x 80
8
37
11
100
M 10 x 39
20
30
70
403
84662020
4020772073183
yes
no
14.06.2023
yes
73197
73197
12
M12 x 12 x 100
10
48
14
125
M 12 x 49
25
40
90
920
84662020
4020772073190
yes
no
14.06.2023
yes
73205
73205
14
M12 x 14 x 100
10
45
14
125
M 12 x 49
25
40
90
940
84662020
4020772073206
yes
no
14.06.2023
yes
73247
73247
16
M16 x 16 x 125
13
58
18
160
M 16 x 55
30
50
110
1860
84662020
4020772073244
yes
no
14.06.2023
yes
73254
73254
18
M16 x 18 x 125
13
56
18
160
M 16 x 55
30
50
110
1880
84662020
4020772073251
yes
no
14.06.2023
yes
73262
73262
20
M20 x 20 x 160
16
77
22
200
M 20 x 69
40
60
135
3610
84662020
4020772073268
yes
no
14.06.2023
yes
73288
73288
22
M20 x 22 x 160
16
75
22
200
M 20 x 69
40
60
135
3650
84662020
4020772073282
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表