目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6989NE - Coupling nipple, installation design
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Valves, pressure switches, rotary couplings and accessories
Powered by
CAD模型選擇
{amf/hysp/697_zubehoer/amf6989ne.prj},{NB=AMF328450 - 6989NE-05-01-01},{BESTNR=328450},{ARTNR=6989NE-05-01-01},{PDF=PDF},{UDK=x},{DKP=-},{NW=5},{MBD=500},{KHUB=4.5},{A=16},{B=20},{G=38.1},{H=13.5},{K=16.5},{L=4.5},{GEW=45},{CTN=84812010},{EAN=4020772328450},{K1=27.100},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
UDK
For coupling under pressure
ⁿ/ₐ
DKP
For pressure-free coupling
ⁿ/ₐ
NW
Nominal bore
ⁿ/ₐ
MBD
max. operating pressure
[bar]
KHUB
Coupling stroke
[mm]
A
Diameter
[mm]
B
Diameter
[mm]
G
[mm]
H
Diameter
[mm]
K
[mm]
L
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
525188
525188
6989NE-03-01
x
-
3
350
4.5
13
16
25.9
9.8
10.0
4.5
21
84812010
4020772525187
yes
no
14.06.2023
yes
328674
328674
6989NE-03-02
-
x
3
350
4.5
13
16
25.9
9.8
10.0
4.5
21
84812010
4020772328672
yes
no
14.06.2023
yes
328690
328690
6989NE-05-01
x
-
5
500
4.5
16
20
26.0
13.5
10.0
4.5
25
84812010
4020772328696
yes
no
14.06.2023
yes
328450
328450
6989NE-05-01-01
x
-
5
500
4.5
16
20
38.1
13.5
16.5
4.5
45
84812010
4020772328450
yes
no
14.06.2023
yes
445049
445049
6989NE-05-02
-
x
5
500
4.5
16
20
26.0
13.5
10.0
4.5
25
84812010
4020772445041
yes
no
14.06.2023
yes
328757
328757
6989NE-05-02-01
-
x
5
500
4.5
16
20
38.1
13.5
16.5
4.5
45
84812010
4020772328757
yes
no
14.06.2023
yes
328716
328716
6989NE-08-01
x
-
8
300
7.0
21
24
31.4
18.5
9.0
7.5
60
84812010
4020772328719
yes
no
14.06.2023
yes
328732
328732
6989NE-08-02
-
x
8
300
7.0
21
24
31.4
18.5
9.0
7.5
60
84812010
4020772328733
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表