目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6540H - Hook end, mechanical
AMF - ANDREAS MAIER Fellbach
Single- and multiple clamping systems
Chain Clamping Set
Powered by
CAD模型選擇
{amf/emsp/1106_sp/amf6540h_assmtab.prj},{NB=AMF374959_0},{BESTNR=374959},{GR=16},{NUT=18, 20, 22, 24, 28},{G=M16},{MD=90},{SPK=40},{SW=46},{A=37},{B=44},{B1=120},{C=25},{C1=10},{D=70},{F2=62},{L=107},{H2MIN=122},{H2MAX=153},{S2HUB=0},{S2=31},{GEW=1902},{PPATH=amf6540h_sch.prj},{CTN=84662020},{EAN=4020772374952},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
NUT
for T-Slot
ⁿ/ₐ
G
Screw
[mm]
MD
max. permissible tightening torque
[Nm]
SPK
max. possible clamping force
[kN]
SW
Width across flats
[mm]
A
[mm]
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
D
[mm]
F2
[mm]
L
[mm]
H2MIN
[mm]
H2MAX
[mm]
S2
Clamping stroke
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
374934
374934
12
14, 16, 18
M12
45
15
36
34
34
90
18
8
54
47
80
100
118
18
853
84662020
4020772374938
yes
no
14.06.2023
yes
374959
374959
16
18, 20, 22, 24, 28
M16
90
40
46
37
44
120
25
10
70
62
107
122
153
31
1902
84662020
4020772374952
yes
no
14.06.2023
yes
376517
376517
20
22 - 28
M20
190
75
65
58
64
151
41
10
98
86
134
195
250
55
6037
84662020
4020772376512
yes
no
14.06.2023
yes
376533
376533
24
28 - 36
M24
300
120
65
58
64
151
41
10
98
86
134
199
260
61
6040
84662020
4020772376536
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表