目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6372AP - Gripping jaw (V-block)
AMF - ANDREAS MAIER Fellbach
Single- and multiple clamping systems
Pneumatic Vice 6372
Powered by
CAD模型選擇
{amf/emsp/1103_sp72/amf6372ap.prj},{NB=AMF301556},{BESTNR=301556},{ARTNR=6372-4014-E100},{GEW=708},{A=100},{B=46},{C=40},{D=10.5},{E=28},{F=17.0},{G=22.0},{H=20.3},{D1=4.000},{CS=9.000},{KATALOG=1},{CTN=84662020},{EAN=4020772301552},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
GEW
Weight
[g]
A
Size
ⁿ/ₐ
B
[mm]
C
[mm]
D
Diameter
[mm]
E
[mm]
F
Diameter
[mm]
G
[mm]
H
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
301515
301515
6372-4054-E070
262
70
40
32
7.0
18
11.0
14.0
13.3
84662020
4020772301514
yes
no
14.06.2023
yes
301531
301531
6372-4013-E090
532
90
44
36
9.0
26
14.0
20.0
20.3
84662020
4020772301538
yes
no
14.06.2023
yes
301556
301556
6372-4014-E100
708
100
46
40
10.5
28
17.0
22.0
20.3
84662020
4020772301552
yes
no
14.06.2023
yes
301572
301572
6372-4015-E115
822
115
60
40
11.5
28
17.5
22.0
20.3
84662020
4020772301576
yes
no
14.06.2023
yes
301598
301598
6372-4016-E130
1079
130
65
45
11.0
28
17.0
22.0
20.3
84662020
4020772301590
yes
no
14.06.2023
yes
301614
301614
6372-4017-E160
1296
160
80
45
11.5
28
17.5
21.0
24.3
84662020
4020772301613
yes
no
14.06.2023
yes
301630
301630
6372-4018-E200
2260
200
100
60
13.0
28
19.0
22.0
23.8
84662020
4020772301637
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表