目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6376SP - Clamping jaws
AMF - ANDREAS MAIER Fellbach
Single- and multiple clamping systems
Multiple-Clamping System 6376
Powered by
CAD模型選擇
{amf/emsp/1102_sp76/amf6376sp.prj},{NB=AMF429258},{BESTNR=429258},{ST=4},{PS=6376G},{GEW=1010},{CTN=84661038},{EAN=4020772429256},{A=25},{B=30},{L=39},{A1=10},{D1=13.0},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ST
Piece
ⁿ/ₐ
PS
Suitable for
ⁿ/ₐ
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
429258
429258
4
6376G
1010
84661038
4020772429256
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表