目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6371SAS - Lateral stop (additional)
AMF - ANDREAS MAIER Fellbach
Single- and multiple clamping systems
Multiple-Clamping System 6371
Powered by
CAD模型選擇
{amf/emsp/1101_sp71/amf6371sas.prj},{NB=AMF266742},{BESTNR=266742},{ARTNR=6371-4220-50},{B=16},{H=7},{L=40},{M=6},{GEW=35},{VERS=1},{R1=6.000},{R2=6.500},{SG=10.000},{SP=12.500},{VM=6.000},{VV=15.800},{VGV=4.200},{VP=1.600},{BB=4.750},{LL=19.000},{CS=6.000},{CTN=84662020},{EAN=4020772266745},{SK=11.550},{SL=29.000},{SKL=4.000},{KATALOG=1},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
B
[mm]
H
[mm]
L
[mm]
M
Thread
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
266742
266742
6371-4220-50
16
7
40
6
35
84662020
4020772266745
yes
no
14.06.2023
yes
266676
266676
6371-4380-80
18
8
60
6
69
84662020
4020772266677
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表