目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Flange with O-ring groove
Alfa Laval
Installation Material
DIN fittings and tubes
Flanges
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/flanges/flange_san_for_din_with.prj},{NB=9612493004},{IDNR=9612493004},{DESC=FLANGE PN16 DN50 HSF0 1.4404 FIT TO EN10357-A TUBE GROOVE},{SIZE=DN50},{PN=16},{SURFACE=HSF0},{ALSIS=5044},{A=106},{B=25},{OD=53},{ID=50},{E=10},{F=91},{G=13},{H=69},{J=61},{K=9x4},{K1=9},{N=4},{V=90},{W1=45.000},{W=0.500},{CAS23=L},{CAS24=L},{INFO=Data Sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Order Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SIZE
Size
[mm]
PN
Pressure class
[bar]
SURFACE
Surface finish
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
A
Diameter
[mm]
B
Diameter
[mm]
OD
Diameter
[mm]
ID
Diameter
[mm]
E
Diameter
[mm]
F
Length
[mm]
K
Diameter x No.of Holes
ⁿ/ₐ
W
Weight
[kg]
9612493001
9612493001
FLANGE PN16 DN25 HSF0 1.4...
DN25
16
HSF0
5044
79
25
29
26
10
64
9x4
0.373
9612493002
9612493002
FLANGE PN16 DN32 HSF0 1.4...
DN32
16
HSF0
5044
79
25
35
32
10
64
9x4
0.341
9612493003
9612493003
FLANGE PN16 DN40 HSF0 1.4...
DN40
16
HSF0
5044
87
25
41
38
10
72
9x4
0.400
9612493004
9612493004
FLANGE PN16 DN50 HSF0 1.4...
DN50
16
HSF0
5044
106
25
53
50
10
91
9x4
0.500
9612493005
9612493005
FLANGE PN10 DN65 HSF0 1.4...
DN65
10
HSF0
5044
125
25
70
66
10
110
9x4
0.773
9612493006
9612493006
FLANGE PN10 DN80 HSF0 1.4...
DN80
10
HSF0
5044
140
25
85
81
10
125
9x8
0.879
9612493007
9612493007
FLANGE PN10 DN100 HSF0 1....
DN100
10
HSF0
5044
160
25
104
100
10
143
9x8
1.100
9612493008
9612493008
FLANGE PN10 DN125 HSF0 1....
DN125
10
HSF0
5044
190
30
129
125
15
171
11x8
2.000
9612493009
9612493009
FLANGE PN10 DN150 HSF0 1....
DN150
10
HSF0
5044
215
30
154
150
15
196
11x8
1.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表