目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Fit To DIN - Tee, form TS, non standard
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/fit_to_din_tee_ts.prj},{NB=9611309280},{IDNR=9611309280},{DESC=TEE EQUAL DN50 HSF3 1.4307},{SIZE=50},{SHAPE=Tee},{STANDARD=Fit To DIN},{MATERIAL=1.4307 (304L)},{SURFACE=HSF3},{ALSIS=5038},{OD=52},{ID=49},{T=1.5},{L=70.0},{W=0.329},{INFOROW=Data Sheet ROW},{A=26.0},{B=17.2},{R=6.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SIZE
Size DN
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
ALSIS
AlfaLaval Code
ⁿ/ₐ
OD
Outer diameter
[mm]
ID
Inner diameter
[mm]
T
Thickness
[mm]
L
Length
[mm]
W
Weight
[kg]
9611309220
9611309220
TEE EQUAL DN10 HSF3 1.430...
10
Tee
Fit To DIN
1.4307 (304L)
HSF3
5038
12
9
1.5
26.0
0.027
9611309230
9611309230
TEE EQUAL DN15 HSF3 1.430...
15
Tee
Fit To DIN
1.4307 (304L)
HSF3
5038
18
15
1.5
35.0
0.047
9611309240
9611309240
TEE EQUAL DN20 HSF3 1.430...
20
Tee
Fit To DIN
1.4307 (304L)
HSF3
5038
22
19
1.5
40.0
0.069
9611309250
9611309250
TEE EQUAL DN25 HSF3 1.430...
25
Tee
Fit To DIN
1.4307 (304L)
HSF3
5038
28
25
1.5
50.0
0.141
9611309260
9611309260
TEE EQUAL DN32 HSF3 1.430...
32
Tee
Fit To DIN
1.4307 (304L)
HSF3
5038
34
31
1.5
55.0
0.168
9611309270
9611309270
TEE EQUAL DN40 HSF3 1.430...
40
Tee
Fit To DIN
1.4307 (304L)
HSF3
5038
40
37
1.5
60.0
0.226
9611309280
9611309280
TEE EQUAL DN50 HSF3 1.430...
50
Tee
Fit To DIN
1.4307 (304L)
HSF3
5038
52
49
1.5
70.0
0.329
9611309221
9611309221
TEE EQUAL DN10 HSF3 1.440...
10
Tee
Fit To DIN
1.4404 (316L)
HSF3
5038
12
9
1.5
26.0
0.026
9611309231
9611309231
TEE EQUAL DN15 HSF3 1.440...
15
Tee
Fit To DIN
1.4404 (316L)
HSF3
5038
18
15
1.5
35.0
0.055
9611309241
9611309241
TEE EQUAL DN20 HSF3 1.440...
20
Tee
Fit To DIN
1.4404 (316L)
HSF3
5038
22
19
1.5
40.0
0.075
9611309251
9611309251
TEE EQUAL DN25 HSF3 1.440...
25
Tee
Fit To DIN
1.4404 (316L)
HSF3
5038
28
25
1.5
50.0
0.131
9611309261
9611309261
TEE EQUAL DN32 HSF3 1.440...
32
Tee
Fit To DIN
1.4404 (316L)
HSF3
5038
34
31
1.5
55.0
0.165
9611309271
9611309271
TEE EQUAL DN40 HSF3 1.440...
40
Tee
Fit To DIN
1.4404 (316L)
HSF3
5038
40
37
1.5
60.0
0.231
9611309281
9611309281
TEE EQUAL DN50 HSF3 1.440...
50
Tee
Fit To DIN
1.4404 (316L)
HSF3
5038
52
49
1.5
70.0
0.329
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表