目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Fit To DIN - Tee, short, form TK, non standard
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/fit_to_din_tee_tk.prj},{NB=9612150007},{IDNR=9612150007},{DESC=TEE SHORT DN50 HSF3 1.4307},{SIZE=50},{SHAPE=Tee},{STANDARD=Fit To DIN},{MATERIAL=1.4307 (304L)},{SURFACE=HSF3},{ALSIS=5038},{OD=52},{ID=49},{T=1.5},{L1=70.0},{L2=29.5},{W=0.253},{INFOROW=Data Sheet ROW},{A=26.0},{B=17.2},{R=6.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SIZE
Size DN
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
OD
Outer diameter
[mm]
ID
Inner diameter
[mm]
T
Thickness
[mm]
L1
Length
[mm]
L2
Length
[mm]
W
Weight
[kg]
9612150004
9612150004
TEE SHORT DN25 HSF3 1.430...
25
Tee
Fit To DIN
1.4307 (304L)
HSF3
5038
28
25
1.5
50.0
16.0
0.095
9612150005
9612150005
TEE SHORT DN32 HSF3 1.430...
32
Tee
Fit To DIN
1.4307 (304L)
HSF3
5038
34
31
1.5
55.0
19.0
0.123
9612150006
9612150006
TEE SHORT DN40 HSF3 1.430...
40
Tee
Fit To DIN
1.4307 (304L)
HSF3
5038
40
37
1.5
60.0
22.5
0.167
9612150007
9612150007
TEE SHORT DN50 HSF3 1.430...
50
Tee
Fit To DIN
1.4307 (304L)
HSF3
5038
52
49
1.5
70.0
29.5
0.253
9612150032
9612150032
TEE SHORT DN25 HSF3 1.440...
25
Tee
Fit To DIN
1.4404 (316L)
HSF3
5038
28
25
1.5
50.0
16.0
0.097
9612150033
9612150033
TEE SHORT DN32 HSF3 1.440...
32
Tee
Fit To DIN
1.4404 (316L)
HSF3
5038
34
31
1.5
55.0
19.0
0.122
9612150034
9612150034
TEE SHORT DN40 HSF3 1.440...
40
Tee
Fit To DIN
1.4404 (316L)
HSF3
5038
40
37
1.5
60.0
22.5
0.169
9612150035
9612150035
TEE SHORT DN50 HSF3 1.440...
50
Tee
Fit To DIN
1.4404 (316L)
HSF3
5038
52
49
1.5
70.0
29.5
0.307
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表