目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Fit to DIN Tubes - Hose Liner, beer
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/fit_to_din_hose_liner_beer.prj},{NB=9612157706},{IDNR=9612157706},{DESC=HOSE LINER DN40 SB 1.4301},{SHAPE=Hose Liner},{STANDARD=FIT TO DIN},{MATERIAL=1.4301 (304)},{SURFACE=Semi-bright},{ALSIS=5044},{SIZE=40},{A=105},{B=84},{C=32},{D=43},{W=0.272},{INFO=Data sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
SIZE
DN
[mm]
A
Length
[mm]
B
Length
[mm]
C
Diameter
[mm]
D
Diameter
[mm]
W
Weight
[kg]
9612157704
9612157704
HOSE LINER DN25 SB 1.4301
Hose Liner
FIT TO DIN
1.4301 (304)
Semi-bright
5044
25
80
63
24
27
0.162
9612157705
9612157705
HOSE LINER DN32 SB 1.4301
Hose Liner
FIT TO DIN
1.4301 (304)
Semi-bright
5044
32
90
70
31
34
0.200
9612157706
9612157706
HOSE LINER DN40 SB 1.4301
Hose Liner
FIT TO DIN
1.4301 (304)
Semi-bright
5044
40
105
84
32
43
0.272
9612157707
9612157707
HOSE LINER DN50 SB 1.4301
Hose Liner
FIT TO DIN
1.4301 (304)
Semi-bright
5044
50
120
97
45
53
0.340
9612157708
9612157708
HOSE LINER DN65 SB 1.4301
Hose Liner
FIT TO DIN
1.4301 (304)
Semi-bright
5044
65
140
113
60
68
0.708
9612157709
9612157709
HOSE LINER DN80 SB 1.4301
Hose Liner
FIT TO DIN
1.4301 (304)
Semi-bright
5044
80
160
132
74
83
1.132
9612157710
9612157710
HOSE LINER DN100 SB 1.430...
Hose Liner
FIT TO DIN
1.4301 (304)
Semi-bright
5044
100
180
141
93
103
1.704
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表