目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DIN11864-2 - Flange Collar
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/din11864_2_flange_collar.prj},{NB=9613403936},{IDNR=9613403936},{NAME=},{DESC=9613403936-FLANGE-COLLAR-DN40-H3-1.4404-DIN11864-2-A},{SHAPE=Flange Collar},{STANDARD=DIN11864-2},{MATERIAL=1.4404},{SURFACE=H3},{A1=45},{OD1=41},{ID1=38},{ID2=53.7},{F1=82},{FH1=10},{FH2=1.5},{H2=9},{DC1=65},{N=4},{VERS=1},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
F1
Diameter
[mm]
FH1
Height
[mm]
H2
Diameter
[mm]
DC1
Diameter
[mm]
9613403931
9613403931
9613403931-FLANGE-COLLAR-...
Flange Collar
DIN11864-2
1.4404
H3
40
13
10
54
10
9
37
9613403932
9613403932
9613403932-FLANGE-COLLAR-...
Flange Collar
DIN11864-2
1.4404
H3
40
19
16
59
10
9
42
9613403933
9613403933
9613403933-FLANGE-COLLAR-...
Flange Collar
DIN11864-2
1.4404
H3
40
23
20
64
10
9
47
9613403934
9613403934
9613403934-FLANGE-COLLAR-...
Flange Collar
DIN11864-2
1.4404
H3
40
29
26
70
10
9
53
9613403935
9613403935
9613403935-FLANGE-COLLAR-...
Flange Collar
DIN11864-2
1.4404
H3
45
35
32
76
10
9
59
9613403936
9613403936
9613403936-FLANGE-COLLAR-...
Flange Collar
DIN11864-2
1.4404
H3
45
41
38
82
10
9
65
9613403937
9613403937
9613403937-FLANGE-COLLAR-...
Flange Collar
DIN11864-2
1.4404
H3
45
53
50
94
10
9
77
9613403938
9613403938
9613403938-FLANGE-COLLAR-...
Flange Collar
DIN11864-2
1.4404
H3
54
70
66
113
10
9
95
9613403939
9613403939
9613403939-FLANGE-COLLAR-...
Flange Collar
DIN11864-2
1.4404
H3
58
85
81
133
12
11
112
9613403940
9613403940
9613403940-FLANGE-COLLAR-...
Flange Collar
DIN11864-2
1.4404
H3
58
104
100
159
14
11
137
9615331013
9615331013
9615331013-FLANGE-COLLAR-...
Flange Collar
DIN11864-2
1.4404
H3
60
129
125
183
14
11
161
9615331014
9615331014
9615331014-FLANGE-COLLAR-...
Flange Collar
DIN11864-2
1.4404
H3
60
154
150
213
16
14
188
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表