目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DIN11864-1 - Male
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/din11864_1_male.prj},{NB=9613403905},{IDNR=9613403905},{NAME=},{DESC=9613403905-MALE-DN32-H3-1.4404-DIN11864-1-A},{SHAPE=Male},{STANDARD=DIN11864-1},{MATERIAL=1.4404},{SURFACE=H3},{A1=48.0},{ID1=32.00},{ID2=49.00},{OD1=35.0},{F1=58.0},{FH1=14},{FH2=7.00},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
ID1
Diameter
[mm]
OD1
Diameter
[mm]
F1
Diameter
[mm]
FH1
Height
[mm]
9613403901
9613403901
9613403901-MALE-DN10-H3-1...
Male
DIN11864-1
1.4404
H3
41.0
10.00
13.0
28.0
12
9613403902
9613403902
9613403902-MALE-DN15-H3-1...
Male
DIN11864-1
1.4404
H3
41.0
16.00
19.0
34.0
12
9613403903
9613403903
9613403903-MALE-DN20-H3-1...
Male
DIN11864-1
1.4404
H3
43.0
20.00
23.0
44.0
14
9613403904
9613403904
9613403904-MALE-DN25-H3-1...
Male
DIN11864-1
1.4404
H3
43.0
26.00
29.0
52.0
14
9613403905
9613403905
9613403905-MALE-DN32-H3-1...
Male
DIN11864-1
1.4404
H3
48.0
32.00
35.0
58.0
14
9613403906
9613403906
9613403906-MALE-DN40-H3-1...
Male
DIN11864-1
1.4404
H3
48.0
38.00
41.0
65.0
14
9613403907
9613403907
9613403907-MALE-DN50-H3-1...
Male
DIN11864-1
1.4404
H3
48.0
50.00
53.0
78.0
14
9613403908
9613403908
9613403908-MALE-DN65-H3-1...
Male
DIN11864-1
1.4404
H3
60.0
66.00
70.0
95.0
16
9613403909
9613403909
9613403909-MALE-DN80-H3-1...
Male
DIN11864-1
1.4404
H3
64.0
81.00
85.0
110.0
20
9613403910
9613403910
9613403910-MALE-DN100-H3-...
Male
DIN11864-1
1.4404
H3
64.0
100.00
104.0
130.0
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表