目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DIN11864-1 - Liner
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/din11864_1_liner.prj},{NB=9613403915},{IDNR=9613403915},{NAME=},{DESC=9613403915-LINER-DN32-H3-1.4404-DIN11864-1-A},{SHAPE=Liner},{STANDARD=DIN11864-1},{MATERIAL=1.4404},{SURFACE=H3},{A1=47},{A2=13},{ID1=32},{ID2=42.66},{OD1=35},{OD2=41},{F1=48.9},{FH1=10},{FH2=3.39},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
ID1
Diameter
[mm]
OD1
Diameter
[mm]
F1
Diameter
[mm]
FH1
Height
[mm]
9613403911
9613403911
9613403911-LINER-DN10-H3-...
Liner
DIN11864-1
1.4404
H3
39
10
13
21.9
6
9613403912
9613403912
9613403912-LINER-DN15-H3-...
Liner
DIN11864-1
1.4404
H3
39
16
19
27.9
6
9613403913
9613403913
9613403913-LINER-DN20-H3-...
Liner
DIN11864-1
1.4404
H3
38
20
23
35.9
7
9613403914
9613403914
9613403914-LINER-DN25-H3-...
Liner
DIN11864-1
1.4404
H3
40
26
29
42.9
9
9613403915
9613403915
9613403915-LINER-DN32-H3-...
Liner
DIN11864-1
1.4404
H3
47
32
35
48.9
10
9613403916
9613403916
9613403916-LINER-DN40-H3-...
Liner
DIN11864-1
1.4404
H3
47
38
41
54.9
10
9613403917
9613403917
9613403917-LINER-DN50-H3-...
Liner
DIN11864-1
1.4404
H3
48
50
53
66.9
11
9613403918
9613403918
9613403918-LINER-DN65-H3-...
Liner
DIN11864-1
1.4404
H3
61
66
70
84.9
12
9613403919
9613403919
9613403919-LINER-DN80-H3-...
Liner
DIN11864-1
1.4404
H3
61
81
85
98.9
12
9613403920
9613403920
9613403920-LINER-DN100-H3...
Liner
DIN11864-1
1.4404
H3
66
100
104
118.9
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表