目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DIN11863-2 - Blind Flange Groove
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/din11853_2_blind_flange_groove.prj},{NB=9615331308},{IDNR=9615331308},{NAME=},{DESC=9615331308-BLIND-FLANGE-GROOVE-DN40-H3-1.4404-DIN11853-2-A},{SHAPE=Blind Flange Groove},{STANDARD=DIN11853-2},{MATERIAL=1.4404},{SURFACE=H3},{A1=11.5},{A2=0.0},{FH1=3.39},{OD1=82},{OD2=0.0},{ID2=48.66},{H2=9.00},{DC1=65},{PAT1=4},{ANG1=90},{VERS=1},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
OD1
Diameter
[mm]
H2
Height
[mm]
DC1
Diameter
[mm]
ANG1
Angle
[°]
9615331303
9615331303
9615331303-BLIND-FLANGE-G...
Blind Flange Groove
DIN11853-2
1.4404
H3
11.5
54
9.00
37
90
9615331304
9615331304
9615331304-BLIND-FLANGE-G...
Blind Flange Groove
DIN11853-2
1.4404
H3
11.5
59
9.00
42
90
9615331305
9615331305
9615331305-BLIND-FLANGE-G...
Blind Flange Groove
DIN11853-2
1.4404
H3
11.5
64
9.00
47
90
9615331306
9615331306
9615331306-BLIND-FLANGE-G...
Blind Flange Groove
DIN11853-2
1.4404
H3
11.5
70
9.00
53
90
9615331307
9615331307
9615331307-BLIND-FLANGE-G...
Blind Flange Groove
DIN11853-2
1.4404
H3
11.5
76
9.00
59
90
9615331308
9615331308
9615331308-BLIND-FLANGE-G...
Blind Flange Groove
DIN11853-2
1.4404
H3
11.5
82
9.00
65
90
9615331309
9615331309
9615331309-BLIND-FLANGE-G...
Blind Flange Groove
DIN11853-2
1.4404
H3
11.5
94
9.00
77
90
9615331310
9615331310
9615331310-BLIND-FLANGE-G...
Blind Flange Groove
DIN11853-2
1.4404
H3
11.5
113
9.00
95
45
9615331311
9615331311
9615331311-BLIND-FLANGE-G...
Blind Flange Groove
DIN11853-2
1.4404
H3
13.5
133
11.00
112
45
9615331312
9615331312
9615331312-BLIND-FLANGE-G...
Blind Flange Groove
DIN11853-2
1.4404
H3
15.5
159
11.00
137
45
9615331313
9615331313
9615331313-BLIND-FLANGE-G...
Blind Flange Groove
DIN11853-2
1.4404
H3
15.5
183
11.00
161
45
9615331314
9615331314
9615331314-BLIND-FLANGE-G...
Blind Flange Groove
DIN11853-2
1.4404
H3
17.5
213
14.00
188
45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表