目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DIN11853-1 - Male GS
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/din11853_1_male.prj},{NB=8010000579},{IDNR=8010000579},{DESC=MALE GS DN100 H3 1.4307},{SHAPE=Male},{STANDARD=DIN11853-1},{MATERIAL=1.4307 (304L)},{SURFACE=H3},{ALSIS=5057},{SIZE=100},{B=50},{C=130 x 1/4},{C1=130.000},{OD=104},{ID=100},{T=2.0},{W=0.675},{INFO=Data Sheet},{B1=20},{D7=106.560},{D11=119.000},{KR2=2.450},{K1=1.085},{K2=0.875},{F1=10.000},{F2=2.000},{R1=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
SIZE
DN
[mm]
B
Length
[mm]
C
Thread
ⁿ/ₐ
OD
Outer diameter
[mm]
ID
Inner diameter
[mm]
T
Thickness
[mm]
W
Weight
[kg]
8010000569
8010000569
MALE GS DN10 H3 1.4307
Male
DIN11853-1
1.4307 (304L)
H3
5057
10
19
28 x 1/8
13
10
1.5
0.080
8010000571
8010000571
MALE GS DN15 H3 1.4307
Male
DIN11853-1
1.4307 (304L)
H3
5057
15
19
34 x 1/8
19
16
1.5
0.080
8010000572
8010000572
MALE GS DN20 H3 1.4307
Male
DIN11853-1
1.4307 (304L)
H3
5057
20
21
44 x 1/6
23
20
1.5
0.100
8010000573
8010000573
MALE GS DN25 H3 1.4307
Male
DIN11853-1
1.4307 (304L)
H3
5057
25
26
52 x 1/6
29
26
1.5
0.121
8010000574
8010000574
MALE GS DN32 H3 1.4307
Male
DIN11853-1
1.4307 (304L)
H3
5057
32
30
58 x 1/6
35
32
1.5
0.145
8010000575
8010000575
MALE GS DN40 H3 1.4307
Male
DIN11853-1
1.4307 (304L)
H3
5057
40
31
65 x 1/6
41
38
1.5
0.173
8010000576
8010000576
MALE GS DN50 H3 1.4307
Male
DIN11853-1
1.4307 (304L)
H3
5057
50
31
78 x 1/6
53
50
1.5
0.235
8010000577
8010000577
MALE GS DN65 H3 1.4307
Male
DIN11853-1
1.4307 (304L)
H3
5057
65
36
95 x 1/6
70
66
2.0
0.300
8010000578
8010000578
MALE GS DN80 H3 1.4307
Male
DIN11853-1
1.4307 (304L)
H3
5057
80
42
110 x 1/4
85
81
2.0
0.500
8010000579
8010000579
MALE GS DN100 H3 1.4307
Male
DIN11853-1
1.4307 (304L)
H3
5057
100
50
130 x 1/4
104
100
2.0
0.675
9615362901
9615362901
MALE GS DN10 H3 1.4404
Male
DIN11853-1
1.4404 (316L)
H3
5057
10
19
28 x 1/8
13
10
1.5
0.080
9615362902
9615362902
MALE GS DN15 H3 1.4404
Male
DIN11853-1
1.4404 (316L)
H3
5057
15
19
34 x 1/8
19
16
1.5
0.080
9615362903
9615362903
MALE GS DN20 H3 1.4404
Male
DIN11853-1
1.4404 (316L)
H3
5057
20
21
44 x 1/6
23
20
1.5
0.100
9612928834
9612928834
MALE GS DN25 H3 1.4404
Male
DIN11853-1
1.4404 (316L)
H3
5057
25
26
52 x 1/6
29
26
1.5
0.000
9612928835
9612928835
MALE GS DN32 H3 1.4404
Male
DIN11853-1
1.4404 (316L)
H3
5057
32
30
58 x 1/6
35
32
1.5
0.121
9612928836
9612928836
MALE GS DN40 H3 1.4404
Male
DIN11853-1
1.4404 (316L)
H3
5057
40
31
65 x 1/6
41
38
1.5
0.173
9612928837
9612928837
MALE GS DN50 H3 1.4404
Male
DIN11853-1
1.4404 (316L)
H3
5057
50
31
78 x 1/6
53
50
1.5
0.235
9612928838
9612928838
MALE GS DN65 H3 1.4404
Male
DIN11853-1
1.4404 (316L)
H3
5057
65
36
95 x 1/6
70
66
2.0
0.300
9612928839
9612928839
MALE GS DN80 H3 1.4404
Male
DIN11853-1
1.4404 (316L)
H3
5057
80
42
110 x 1/4
85
81
2.0
0.500
9612928840
9612928840
MALE GS DN100 H3 1.4404
Male
DIN11853-1
1.4404 (316L)
H3
5057
100
50
130 x 1/4
104
100
2.0
0.675
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表