目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DIN11863-1 - Blank Liner
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/din11853_1_blank_liner.prj},{NB=9615330705},{IDNR=9615330705},{NAME=},{DESC=9615330705-BLANK-LINER-DN32-H3-1.4404-DIN11853-1},{SHAPE=Blank Liner},{STANDARD=DIN11853-1},{MATERIAL=1.4404},{SURFACE=H3},{A1=13},{ID2=42.66},{OD1=41},{F1=48.9},{FH1=10},{FH2=3.39},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
ID2
Diameter
[mm]
OD1
Diameter
[mm]
F1
Diameter
[mm]
FH1
Height
[mm]
9615330701
9615330701
9615330701-BLANK-LINER-DN...
Blank Liner
DIN11853-1
1.4404
H3
9
17.97
18
21.9
6
9615330702
9615330702
9615330702-BLANK-LINER-DN...
Blank Liner
DIN11853-1
1.4404
H3
9
23.97
24
27.9
6
9615330703
9615330703
9615330703-BLANK-LINER-DN...
Blank Liner
DIN11853-1
1.4404
H3
10
27.97
30
35.9
7
9615330704
9615330704
9615330704-BLANK-LINER-DN...
Blank Liner
DIN11853-1
1.4404
H3
12
33.97
35
42.9
9
9615330705
9615330705
9615330705-BLANK-LINER-DN...
Blank Liner
DIN11853-1
1.4404
H3
13
42.66
41
48.9
10
9615330706
9615330706
9615330706-BLANK-LINER-DN...
Blank Liner
DIN11853-1
1.4404
H3
13
48.66
48
54.9
10
9615330707
9615330707
9615330707-BLANK-LINER-DN...
Blank Liner
DIN11853-1
1.4404
H3
14
60.66
61
66.9
11
9615330708
9615330708
9615330708-BLANK-LINER-DN...
Blank Liner
DIN11853-1
1.4404
H3
16
76.66
79
84.9
12
9615330709
9615330709
9615330709-BLANK-LINER-DN...
Blank Liner
DIN11853-1
1.4404
H3
16
91.66
93
98.9
12
9615330710
9615330710
9615330710-BLANK-LINER-DN...
Blank Liner
DIN11853-1
1.4404
H3
20
110.66
114
118.9
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表