目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DIN11852 - Tee Short
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/din11852_tee_short.prj},{NB=9615227534},{IDNR=9615227534},{NAME=},{DESC=9615227534-TEE DN200 HSF3 1.4404 SHORT DIN11852},{SHAPE=Tee},{STANDARD=DIN11852},{MATERIAL=1.4404},{SURFACE=HSF3},{A1=300.0},{A2=115.0},{ID1=200},{ID2=200},{OD1=204},{OD2=204},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
A2
Height
[mm]
ID1
Diameter
[mm]
ID2
Diameter
[mm]
OD1
Diameter
[mm]
OD2
Diameter
[mm]
9612928701
9612928701
9612928701-TEE DN15 HSF3 ...
Tee
DIN11852
1.4307
HSF3
35.0
11.0
16
16
19
19
9612928702
9612928702
9612928702-TEE DN20 HSF3 ...
Tee
DIN11852
1.4307
HSF3
40.0
13.0
20
20
23
23
9612928703
9612928703
9612928703-TEE DN25 HSF3 ...
Tee
DIN11852
1.4307
HSF3
50.0
16.0
26
26
29
29
9612928704
9612928704
9612928704-TEE DN32 HSF3 ...
Tee
DIN11852
1.4307
HSF3
55.0
19.5
32
32
35
35
9612928705
9612928705
9612928705-TEE DN40 HSF3 ...
Tee
DIN11852
1.4307
HSF3
60.0
23.0
38
38
41
41
9612928706
9612928706
9612928706-TEE DN50 HSF3 ...
Tee
DIN11852
1.4307
HSF3
70.0
30.0
50
50
53
53
9611304580
9611304580
9611304580-TEE DN65 HSF3 ...
Tee
DIN11852
1.4307
HSF3
80.0
40.0
66
66
70
70
9611304600
9611304600
9611304600-TEE DN80 HSF3 ...
Tee
DIN11852
1.4307
HSF3
90.0
45.0
81
81
85
85
9611304620
9611304620
9611304620-TEE DN100 HSF3...
Tee
DIN11852
1.4307
HSF3
100.0
58.0
100
100
104
104
9611304640
9611304640
9611304640-TEE DN125 HSF3...
Tee
DIN11852
1.4307
HSF3
187.5
74.0
125
125
129
129
9612150053
9612150053
9612150053-TEE DN150 HSF3...
Tee
DIN11852
1.4307
HSF3
225.0
90.0
150
150
154
154
9615227533
9615227533
9615227533-TEE DN200 HSF3...
Tee
DIN11852
1.4307
HSF3
300.0
115.0
200
200
204
204
9612928711
9612928711
9612928711-TEE DN15 HSF3 ...
Tee
DIN11852
1.4404
HSF3
35.0
11.0
16
16
19
19
9612928712
9612928712
9612928712-TEE DN20 HSF3 ...
Tee
DIN11852
1.4404
HSF3
40.0
13.0
20
20
23
23
9612928713
9612928713
9612928713-TEE DN25 HSF3 ...
Tee
DIN11852
1.4404
HSF3
50.0
16.0
26
26
29
29
9612928714
9612928714
9612928714-TEE DN32 HSF3 ...
Tee
DIN11852
1.4404
HSF3
55.0
19.5
32
32
35
35
9612928715
9612928715
9612928715-TEE DN40 HSF3 ...
Tee
DIN11852
1.4404
HSF3
60.0
23.0
38
38
41
41
9612928716
9612928716
9612928716-TEE DN50 HSF3 ...
Tee
DIN11852
1.4404
HSF3
70.0
30.0
50
50
53
53
9611304582
9611304582
9611304582-TEE DN65 HSF3 ...
Tee
DIN11852
1.4404
HSF3
80.0
40.0
66
66
70
70
9611304602
9611304602
9611304602-TEE DN80 HSF3 ...
Tee
DIN11852
1.4404
HSF3
90.0
45.0
81
81
85
85
9611304622
9611304622
9611304622-TEE DN100 HSF3...
Tee
DIN11852
1.4404
HSF3
100.0
58.0
100
100
104
104
9611304642
9611304642
9611304642-TEE DN125 HSF3...
Tee
DIN11852
1.4404
HSF3
187.5
74.0
125
125
129
129
9612150040
9612150040
9612150040-TEE DN150 HSF3...
Tee
DIN11852
1.4404
HSF3
225.0
90.0
150
150
154
154
9615227534
9615227534
9615227534-TEE DN200 HSF3...
Tee
DIN11852
1.4404
HSF3
300.0
115.0
200
200
204
204
9612928734
9612928734
9612928734-TEE DN32 HSF1 ...
Tee
DIN11852
1.4404
HSF1
55.0
19.5
32
32
35
35
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表