目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DIN11851 - Male SC
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/din11851_male_sc.prj},{NB=9611306140},{IDNR=9611306140},{DESC=MALE SC DN150 HSF0 1.4307},{SHAPE=Male SC},{STANDARD=DIN11851},{MATERIAL=1.4307 (304)},{SURFACE=HSF0},{ALSIS=5044},{SIZE=150},{B=50.0},{C=190x1/4},{C1=190.000},{OD=154},{ID=150.0},{T=2.0},{W=1.701},{INFO=Data sheet},{D6=155.000},{D7=166.800},{T1=183.650},{L=13.000},{K=4.500},{R=4.000},{B1=28.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
SIZE
DN
[mm]
B
Width
[mm]
C
Thread
ⁿ/ₐ
OD
Outer diameter
[mm]
ID
Diameter
[mm]
T
Thickness
[mm]
W
Weight
[kg]
9611306100
9611306100
MALE SC DN10 HSF0 1.4307
Male SC
DIN11851
1.4307 (304)
HSF0
5044
10
21.0
28x1/8
13
10.0
1.5
0.033
9611306110
9611306110
MALE SC DN15 HSF0 1.4307
Male SC
DIN11851
1.4307 (304)
HSF0
5044
15
21.0
34x1/8
19
16.0
1.5
0.045
9611290081
9611290081
MALE SC DN20 HSF0 1.4307
Male SC
DIN11851
1.4307 (304)
HSF0
5044
20
24.0
44x1/6
23
20.0
1.5
0.083
9611301103
9611301103
MALE SC DN25 HSF0 1.4307
Male SC
DIN11851
1.4307 (304)
HSF0
5044
25
29.0
52x1/6
29
26.0
1.5
0.111
9611301104
9611301104
MALE SC DN32 HSF0 1.4307
Male SC
DIN11851
1.4307 (304)
HSF0
5044
32
32.0
58x1/6
35
32.0
1.5
0.163
9611301105
9611301105
MALE SC DN40 HSF0 1.4307
Male SC
DIN11851
1.4307 (304)
HSF0
5044
40
33.0
65x1/6
41
38.0
1.5
0.221
9611301106
9611301106
MALE SC DN50 HSF0 1.4307
Male SC
DIN11851
1.4307 (304)
HSF0
5044
50
35.0
78x1/6
53
50.0
1.5
0.300
9611301107
9611301107
MALE SC DN65 HSF0 1.4307
Male SC
DIN11851
1.4307 (304)
HSF0
5044
65
40.0
95x1/6
70
66.0
2.0
0.513
9611301108
9611301108
MALE SC DN80 HSF0 1.4307
Male SC
DIN11851
1.4307 (304)
HSF0
5044
80
45.0
110x1/4
85
81.0
2.0
0.574
9611301110
9611301110
MALE SC DN100 HSF0 1.4307
Male SC
DIN11851
1.4307 (304)
HSF0
5044
100
54.0
130x1/4
104
100.0
2.0
0.631
9611306130
9611306130
MALE SC DN125 HSF0 1.4307
Male SC
DIN11851
1.4307 (304)
HSF0
5044
125
46.0
160x1/4
129
125.0
2.0
0.975
9611306140
9611306140
MALE SC DN150 HSF0 1.4307
Male SC
DIN11851
1.4307 (304)
HSF0
5044
150
50.0
190x1/4
154
150.0
2.0
1.701
9611306101
9611306101
MALE SC DN10 HSF0 1.4404
Male SC
DIN11851
1.4404 (316L)
HSF0
5044
10
21.0
28x1/8
13
10.0
1.5
0.033
9611306111
9611306111
MALE SC DN15 HSF0 1.4404
Male SC
DIN11851
1.4404 (316L)
HSF0
5044
15
21.0
34x1/8
19
16.0
1.5
0.043
9611290082
9611290082
MALE SC DN20 HSF0 1.4404
Male SC
DIN11851
1.4404 (316L)
HSF0
5044
20
24.0
44x1/6
23
20.0
1.5
0.087
9611331103
9611331103
MALE SC DN25 HSF0 1.4404
Male SC
DIN11851
1.4404 (316L)
HSF0
5044
25
29.0
52x1/6
29
26.0
1.5
0.100
9611331104
9611331104
MALE SC DN32 HSF0 1.4404
Male SC
DIN11851
1.4404 (316L)
HSF0
5044
32
32.0
58x1/6
35
32.0
1.5
0.100
9611331105
9611331105
MALE SC DN40 HSF0 1.4404
Male SC
DIN11851
1.4404 (316L)
HSF0
5044
40
33.0
65x1/6
41
38.0
1.5
0.163
9611331106
9611331106
MALE SC DN50 HSF0 1.4404
Male SC
DIN11851
1.4404 (316L)
HSF0
5044
50
35.0
78x1/6
53
50.0
1.5
0.200
9611331107
9611331107
MALE SC DN65 HSF0 1.4404
Male SC
DIN11851
1.4404 (316L)
HSF0
5044
65
40.0
95x1/6
70
66.0
2.0
0.353
9611331108
9611331108
MALE SC DN80 HSF0 1.4404
Male SC
DIN11851
1.4404 (316L)
HSF0
5044
80
45.0
110x1/4
85
81.0
2.0
0.519
9611331110
9611331110
MALE SC DN100 HSF0 1.4404
Male SC
DIN11851
1.4404 (316L)
HSF0
5044
100
54.0
130x1/4
104
100.0
2.0
0.645
9611306131
9611306131
MALE SC DN125 HSF0 1.4404
Male SC
DIN11851
1.4404 (316L)
HSF0
5044
125
46.0
160x1/4
129
125.0
2.0
0.900
9611306141
9611306141
MALE SC DN150 HSF0 1.4404
Male SC
DIN11851
1.4404 (316L)
HSF0
5044
150
50.0
190x1/4
154
150.0
2.0
1.710
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表