目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DIN11851 - Liner SKD
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/din11851_liner_skd.prj},{NB=9611305980},{IDNR=9611305980},{DESC=LINER SKD DN150 HSF0 1.4307},{SHAPE=Liner},{STANDARD=DIN11851},{MATERIAL=1.4307 (304L)},{SURFACE=HSF0},{ALSIS=5044},{SIZE=150},{A=176.0},{B=27.0},{OD=154},{ID=150},{T=2.0},{W=0.517},{INFO=Data sheet},{B1=21.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
SIZE
DN
[mm]
A
Diameter
[mm]
B
Width
[mm]
OD
Outer diameter
[mm]
ID
Inner diameter
[mm]
T
Thickness
[mm]
W
Weight
[kg]
9611305950
9611305950
LINER SKD DN10 HSF0 1.430...
Liner
DIN11851
1.4307 (304L)
HSF0
5044
10
22.0
13.0
13
10
1.5
0.015
9611305960
9611305960
LINER SKD DN15 HSF0 1.430...
Liner
DIN11851
1.4307 (304L)
HSF0
5044
15
28.0
13.0
19
16
1.5
0.021
9611290041
9611290041
LINER SKD DN20 HSF0 1.430...
Liner
DIN11851
1.4307 (304L)
HSF0
5044
20
36.0
13.0
23
20
1.5
0.041
9611301095
9611301095
LINER SKD DN25 HSF0 1.430...
Liner
DIN11851
1.4307 (304L)
HSF0
5044
25
44.0
15.0
29
26
1.5
0.069
9611301096
9611301096
LINER SKD DN32 HSF0 1.430...
Liner
DIN11851
1.4307 (304L)
HSF0
5044
32
50.0
15.0
35
32
1.5
0.083
9611301097
9611301097
LINER SKD DN40 HSF0 1.430...
Liner
DIN11851
1.4307 (304L)
HSF0
5044
40
56.0
15.0
41
38
1.5
0.095
9611301098
9611301098
LINER SKD DN50 HSF0 1.430...
Liner
DIN11851
1.4307 (304L)
HSF0
5044
50
68.0
16.0
53
50
1.5
0.135
9611301099
9611301099
LINER SKD DN65 HSF0 1.430...
Liner
DIN11851
1.4307 (304L)
HSF0
5044
65
86.0
17.0
70
66
2.0
0.200
9611301100
9611301100
LINER SKD DN80 HSF0 1.430...
Liner
DIN11851
1.4307 (304L)
HSF0
5044
80
100.0
17.0
85
81
2.0
0.235
9611301102
9611301102
LINER SKD DN100 HSF0 1.43...
Liner
DIN11851
1.4307 (304L)
HSF0
5044
100
121.0
20.0
104
100
2.0
0.377
9611305970
9611305970
LINER SKD DN125 HSF0 1.43...
Liner
DIN11851
1.4307 (304L)
HSF0
5044
125
150.0
23.5
129
125
2.0
0.479
9611305980
9611305980
LINER SKD DN150 HSF0 1.43...
Liner
DIN11851
1.4307 (304L)
HSF0
5044
150
176.0
27.0
154
150
2.0
0.517
9611305951
9611305951
LINER SKD DN10 HSF0 1.440...
Liner
DIN11851
1.4404 (316L)
HSF0
5044
10
22.0
13.0
13
10
1.5
0.018
9611305961
9611305961
LINER SKD DN15 HSF0 1.440...
Liner
DIN11851
1.4404 (316L)
HSF0
5044
15
28.0
13.0
19
16
1.5
0.021
9611290042
9611290042
LINER SKD DN20 HSF0 1.440...
Liner
DIN11851
1.4404 (316L)
HSF0
5044
20
36.0
13.0
23
20
1.5
0.043
9611331095
9611331095
LINER SKD DN25 HSF0 1.440...
Liner
DIN11851
1.4404 (316L)
HSF0
5044
25
44.0
15.0
29
26
1.5
0.069
9611331096
9611331096
LINER SKD DN32 HSF0 1.440...
Liner
DIN11851
1.4404 (316L)
HSF0
5044
32
50.0
15.0
35
32
1.5
0.083
9611331097
9611331097
LINER SKD DN40 HSF0 1.440...
Liner
DIN11851
1.4404 (316L)
HSF0
5044
40
56.0
15.0
41
38
1.5
0.097
9611331098
9611331098
LINER SKD DN50 HSF0 1.440...
Liner
DIN11851
1.4404 (316L)
HSF0
5044
50
68.0
16.0
53
50
1.5
0.139
9611331099
9611331099
LINER SKD DN65 HSF0 1.440...
Liner
DIN11851
1.4404 (316L)
HSF0
5044
65
86.0
17.0
70
66
2.0
0.200
9611331100
9611331100
LINER SKD DN80 HSF0 1.440...
Liner
DIN11851
1.4404 (316L)
HSF0
5044
80
100.0
17.0
85
81
2.0
0.241
9611331102
9611331102
LINER SKD DN100 HSF0 1.44...
Liner
DIN11851
1.4404 (316L)
HSF0
5044
100
121.0
20.0
104
100
2.0
0.383
9611305971
9611305971
LINER SKD DN125 HSF0 1.44...
Liner
DIN11851
1.4404 (316L)
HSF0
5044
125
150.0
23.5
129
125
2.0
0.479
9611305981
9611305981
LINER SKD DN150 HSF0 1.44...
Liner
DIN11851
1.4404 (316L)
HSF0
5044
150
176.0
27.0
154
150
2.0
0.517
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表