目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
BS4825 - Bend 90
Alfa Laval
Installation Material
BS 4825, Hygienic
Powered by
CAD模型選擇
{alfalaval/installation_material/bs_4825/bs_4825_bend_90.prj},{NB=9611311619},{IDNR=9611311619},{NAME=},{DESC=9611311619-BEND-90 101.6-RAW-316L},{SHAPE=Bend 90},{STANDARD=BS4825},{MATERIAL=1.4404},{SURFACE=RAW},{OD1=101.6},{ID1=97.6},{L1=195},{L2=195},{R1=152.5},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
OD1
Diameter
[mm]
ID1
Diameter
[mm]
L1
Height
[mm]
L2
Height
[mm]
R1
Radius
[mm]
9611311568
9611311568
9611311568-BEND-90 25.4-R...
Bend 90
BS4825
1.4307
RAW
25.4
22.2
65
65
37.5
9611311569
9611311569
9611311569-BEND-90 25.4-R...
Bend 90
BS4825
1.4404
RAW
25.4
22.2
65
65
37.5
9611311578
9611311578
9611311578-BEND-90 38.1-R...
Bend 90
BS4825
1.4307
RAW
38.1
34.9
85
85
57.0
9611311579
9611311579
9611311579-BEND-90 38.1-R...
Bend 90
BS4825
1.4404
RAW
38.1
34.9
85
85
57.0
9611311588
9611311588
9611311588-BEND-90 50.8-R...
Bend 90
BS4825
1.4307
RAW
50.8
47.6
110
110
76.5
9611311589
9611311589
9611311589-BEND-90 50.8-R...
Bend 90
BS4825
1.4404
RAW
50.8
47.6
110
110
76.5
9611311598
9611311598
9611311598-BEND-90 63.5-R...
Bend 90
BS4825
1.4307
RAW
63.5
60.3
135
135
95.3
9611311599
9611311599
9611311599-BEND-90 63.5-R...
Bend 90
BS4825
1.4404
RAW
63.5
60.3
135
135
95.3
9611311608
9611311608
9611311608-BEND-90 76.2-R...
Bend 90
BS4825
1.4307
RAW
76.1
73.0
155
155
114.2
9611311609
9611311609
9611311609-BEND-90 76.2-R...
Bend 90
BS4825
1.4404
RAW
76.1
73.0
155
155
114.2
9611311618
9611311618
9611311618-BEND-90 101.6-...
Bend 90
BS4825
1.4307
RAW
101.6
97.6
195
195
152.5
9611311619
9611311619
9611311619-BEND-90 101.6-...
Bend 90
BS4825
1.4404
RAW
101.6
97.6
195
195
152.5
9612636501
9612636501
9612636501-BEND 90 25.4 P...
Bend 90
BS4825
1.4307
Polished
25.4
22.2
65
65
37.5
9612636502
9612636502
9612636502-BEND 90 38.1 P...
Bend 90
BS4825
1.4404
Polished
25.4
22.2
65
65
37.5
9612636503
9612636503
9612636503-BEND 90 50.8 P...
Bend 90
BS4825
1.4307
Polished
38.1
34.9
85
85
57.0
9612636504
9612636504
9612636504-BEND 90 63.5 P...
Bend 90
BS4825
1.4404
Polished
38.1
34.9
85
85
57.0
9612636505
9612636505
9612636505-BEND 90 76.2 P...
Bend 90
BS4825
1.4307
Polished
50.8
47.6
110
110
76.5
9612636506
9612636506
9612636506-BEND 90 101.6 ...
Bend 90
BS4825
1.4404
Polished
50.8
47.6
110
110
76.5
9612636507
9612636507
9612636507-BEND 90 25.4 P...
Bend 90
BS4825
1.4307
Polished
63.5
60.3
135
135
95.3
9612636508
9612636508
9612636508-BEND 90 38.1 P...
Bend 90
BS4825
1.4404
Polished
63.5
60.3
135
135
95.3
9612636509
9612636509
9612636509-BEND 90 50.8 P...
Bend 90
BS4825
1.4307
Polished
76.1
73.0
155
155
114.2
9612636510
9612636510
9612636510-BEND 90 63.5 P...
Bend 90
BS4825
1.4404
Polished
76.1
73.0
155
155
114.2
9612636511
9612636511
9612636511-BEND 90 76.2 P...
Bend 90
BS4825
1.4307
Polished
101.6
97.6
195
195
152.5
9612636512
9612636512
9612636512-BEND 90 101.6 ...
Bend 90
BS4825
1.4404
Polished
101.6
97.6
195
195
152.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表