目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
B32S - Reducer Eccentric
Alfa Laval
Installation Material
Tri-Clover UltraPure, ASME BPE
Powered by
CAD模型選擇
{alfalaval/installation_material/asme_bpe/asme_bpe_b32s.prj},{NB=9614207621},{IDNR=9614207621},{NAME=B32S-6 X 4-316L-PL},{DESC=BPE EccRed-WxW 20Ra/polOD,SF1},{SHAPE=Reducer Eccentric B32S},{STANDARD=ASME BPE},{MATERIAL=316L},{SURFACE=SF1},{SIZEINCH=6 x 4},{SIZEMM=152,4 x 101,6},{A1=51.10},{A21=53.30},{A3=38.50},{OD1=152.400},{OD2=101.600},{ID1=146.850},{ID2=97.400},{OD11=152.40},{OD21=101.60},{ID11=146.85},{ID21=97.40},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
SIZEINCH
Size
[Inch]
SIZEMM
Size
[mm]
A1
Height
[mm]
A2
Height
[mm]
A3
Height
[mm]
OD1
Diameter
[mm]
OD2
Diameter
[mm]
ID1
Diameter
[mm]
ID2
Diameter
[mm]
9614207601
9614207601
B32S-3/8 X 1/4-316L-PL
ECC REDUCER W/W
Reducer Eccentric B32S
ASME BPE
316L
SF1
3/8 x 1/4
9,5 x 6,35
20.00
41.30
20.00
9.530
6.350
7.750
4.600
9614207602
9614207602
B32S-1/2 X 1/4-316L-PL
ECC REDUCER W/W
Reducer Eccentric B32S
ASME BPE
316L
SF1
1/2 x 1/4
12,7 x 6,35
25.80
46.50
20.00
12.700
6.350
9.400
4.600
9614207603
9614207603
B32S-1/2 X 3/8-316L-PL
ECC REDUCER W/W
Reducer Eccentric B32S
ASME BPE
316L
SF1
1/2 x 3/8
12,7 x 9,5
25.80
46.50
20.00
12.700
9.530
9.400
7.750
9614207604
9614207604
B32S-3/4 X 3/8-316L-PL
ECC REDUCER W/W
Reducer Eccentric B32S
ASME BPE
316L
SF1
3/4 x 3/8
19,0 x 9.5
25.80
50.80
20.00
19.050
9.530
15.750
7.750
9614207605
9614207605
B32S-3/4 X 1/2-316L-PL
BPE EccRed-WxW 20Ra/polOD...
Reducer Eccentric B32S
ASME BPE
316L
SF1
3/4 x 1/2
19,0 x 12,7
25.80
54.00
25.80
19.050
12.700
15.750
9.400
9614207606
9614207606
B32S-1 X 1/2-316L-PL
BPE EccRed-WxW 20Ra/polOD...
Reducer Eccentric B32S
ASME BPE
316L
SF1
1 x 1/2
25,4 x 12,7
25.80
63.50
25.80
25.400
12.700
22.100
9.400
9614207607
9614207607
B32S-1 X 3/4-316L-PL
BPE EccRed-WxW 20Ra/polOD...
Reducer Eccentric B32S
ASME BPE
316L
SF1
1 x 3/4
25,4 x 19,0
25.80
54.00
25.80
25.400
19.050
22.100
15.750
9614207608
9614207608
B32S-1 1/2 X 3/4-316L-PL
BPE EccRed-WxW 20Ra/polOD...
Reducer Eccentric B32S
ASME BPE
316L
SF1
1 1/2 x 3/4
38,1 x 19,0
25.80
76.20
25.80
38.100
19.050
34.800
15.750
9614207609
9614207609
B32S-1 1/2 X 1-316L-PL
BPE EccRed-WxW 20Ra/polOD...
Reducer Eccentric B32S
ASME BPE
316L
SF1
1 1/2 x 1
38,1 x 25,4
25.80
63.50
25.80
38.100
25.400
34.800
22.100
9614207610
9614207610
B32S-2 X 1-316L-PL
BPE EccRed-WxW 20Ra/polOD...
Reducer Eccentric B32S
ASME BPE
316L
SF1
2 x 1
50,8 x 25,4
25.80
85.80
25.80
50.800
25.400
47.500
22.100
9614207611
9614207611
B32S-2 X 1 1/2-316L-PL
BPE EccRed-WxW 20Ra/polOD...
Reducer Eccentric B32S
ASME BPE
316L
SF1
2 x 1 1/2
50,8 x 38,1
25.80
63.50
25.80
50.800
38.100
47.500
34.800
9614207612
9614207612
B32S-2 1/2 X 1 1/2-316L-P...
BPE EccRed-WxW 20Ra/polOD...
Reducer Eccentric B32S
ASME BPE
316L
SF1
2 1/2 x 1 1/2
63,5 x 38,1
25.80
85.80
25.80
63.500
38.100
60.200
34.800
9614207613
9614207613
B32S-2 1/2 X 2-316L-PL
BPE EccRed-WxW 20Ra/polOD...
Reducer Eccentric B32S
ASME BPE
316L
SF1
2 1/2 x 2
63,5 x 50,8
25.80
63.50
25.80
63.500
50.800
60.200
47.500
9614207614
9614207614
B32S-3 X 1 1/2-316L-PL
BPE EccRed-WxW 20Ra/polOD...
Reducer Eccentric B32S
ASME BPE
316L
SF1
3 x 1 1/2
76,2 x 38,1
38.50
108.00
25.80
76.200
38.100
72.900
34.800
9614207615
9614207615
B32S-3 X 2-316L-PL
BPE EccRed-WxW 20Ra/polOD...
Reducer Eccentric B32S
ASME BPE
316L
SF1
3 x 2
76,2 x 50,8
38.50
85.80
25.80
76.200
50.800
72.900
47.500
9614207616
9614207616
B32S-3 X 2 1/2-316L-PL
BPE EccRed-WxW 20Ra/polOD...
Reducer Eccentric B32S
ASME BPE
316L
SF1
3 x 2 1/2
76,2 x 63,5
38.50
66.70
25.80
76.200
63.500
72.900
60.200
9614207617
9614207617
B32S-4 X 2-316L-PL
BPE EccRed-WxW 20Ra/polOD...
Reducer Eccentric B32S
ASME BPE
316L
SF1
4 x 2
101,6 x 50,8
38.50
130.20
25.80
101.600
50.800
97.400
47.500
9614207618
9614207618
B32S-4 X 2 1/2-316L-PL
BPE EccRed-WxW 20Ra/polOD...
Reducer Eccentric B32S
ASME BPE
316L
SF1
4 x 2 1/2
101,6 x 63,5
38.50
180.00
25.80
101.600
63.500
97.400
60.200
9614207619
9614207619
B32S-4 X 3-316L-PL
BPE EccRed-WxW 20Ra/polOD...
Reducer Eccentric B32S
ASME BPE
316L
SF1
4 x 3
101,6 x 76,2
38.50
98.40
38.50
101.600
76.200
97.400
72.900
9614207620
9614207620
B32S-6 X 3-316L-PL
BPE EccRed-WxW 20Ra/polOD...
Reducer Eccentric B32S
ASME BPE
316L
SF1
6 x 3
152,4 x 76,2
51.10
184.20
38.50
152.400
76.200
146.850
72.900
9614207621
9614207621
B32S-6 X 4-316L-PL
BPE EccRed-WxW 20Ra/polOD...
Reducer Eccentric B32S
ASME BPE
316L
SF1
6 x 4
152,4 x 101,6
51.10
142.90
38.50
152.400
101.600
146.850
97.400
9614207622
9614207622
B32S-3/8 X 1/4-316L-PM
ECC REDUCER W/W
Reducer Eccentric B32S
ASME BPE
316L
PM
3/8 x 1/4
9,5 x 6,35
20.00
41.30
20.00
9.530
6.350
7.750
4.600
9614207623
9614207623
B32S-1/2 X 1/4-316L-PM
ECC REDUCER W/W
Reducer Eccentric B32S
ASME BPE
316L
PM
1/2 x 1/4
12,7 x 6,35
25.80
46.50
20.00
12.700
6.350
9.400
4.600
9614207624
9614207624
B32S-1/2 X 3/8-316L-PM
ECC REDUCER W/W
Reducer Eccentric B32S
ASME BPE
316L
PM
1/2 x 3/8
12,7 x 9,5
25.80
46.50
20.00
12.700
9.530
9.400
7.750
9614207625
9614207625
B32S-3/4 X 3/8-316L-PM
ECC REDUCER W/W
Reducer Eccentric B32S
ASME BPE
316L
PM
3/4 x 3/8
19,0 x 9.5
25.80
50.80
20.00
19.050
9.530
15.750
7.750
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表