目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
B2KMW - Bend 45-Flange one end
Alfa Laval
Installation Material
Tri-Clover UltraPure, ASME BPE
Powered by
CAD模型選擇
{alfalaval/installation_material/asme_bpe/asme_bpe_b2kmw.prj},{NB=9634002126},{IDNR=9634002126},{DESC=BPE TCXW 45 20RA/POL OD SF1},{SHAPE=Bend 45-Flange one end},{SIZEINCH=4},{SIZEMM=101.6},{STANDARD=ASME BPE},{MATERIAL=316L},{SURFACE=PL (SF1)},{CERTIFICATE=3A},{ANG1=45},{A2=114.3},{A1=79.4},{F1=118.9},{FH1=4.75},{ID1=98.30},{OD1=101.6},{R1=152.4},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
SIZEINCH
Size
[Inch]
SIZEMM
Size
[mm]
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
CERTIFICATE
Certificate
ⁿ/ₐ
ANG1
Angle
[°]
A2
Height
[mm]
A1
Height
[mm]
F1
Diameter
[mm]
FH1
Height
[mm]
ID1
Diameter
[mm]
OD1
Diameter
[mm]
R1
Radius
[mm]
9634002119
9634002119
BPE TCXW 45 20RA/POL OD S...
Bend 45-Flange one end
1/2
12.7
ASME BPE
316L
PL (SF1)
3A
45
57.1
25.4
25.0
3.63
9.40
12.7
15.0
9634002120
9634002120
BPE TCXW 45 20RA/POL OD S...
Bend 45-Flange one end
3/4
19.05
ASME BPE
316L
PL (SF1)
3A
45
57.1
25.4
25.0
3.63
15.75
19.1
20.0
9634002121
9634002121
BPE TCXW 45 20RA/POL OD S...
Bend 45-Flange one end
1
25.4
ASME BPE
316L
PL (SF1)
3A
45
57.1
28.6
50.4
4.75
22.10
25.4
25.7
9634002122
9634002122
BPE TCXW 45 20RA/POL OD S...
Bend 45-Flange one end
1 1/2
38.1
ASME BPE
316L
PL (SF1)
3A
45
63.5
36.5
50.4
4.75
34.80
38.1
51.0
9634002123
9634002123
BPE TCXW 45 20RA/POL OD S...
Bend 45-Flange one end
2
50.8
ASME BPE
316L
PL (SF1)
3A
45
76.2
44.5
63.9
4.75
47.50
50.8
76.2
9634002124
9634002124
BPE TCXW 45 20RA/POL OD S...
Bend 45-Flange one end
2 1/2
63.5
ASME BPE
316L
PL (SF1)
3A
45
85.7
52.4
77.4
4.75
60.20
63.5
95.2
9634002125
9634002125
BPE TCXW 45 20RA/POL OD S...
Bend 45-Flange one end
3
76.2
ASME BPE
316L
PL (SF1)
3A
45
92.1
60.3
90.9
4.75
72.90
76.2
114.3
9634002126
9634002126
BPE TCXW 45 20RA/POL OD S...
Bend 45-Flange one end
4
101.6
ASME BPE
316L
PL (SF1)
3A
45
114.3
79.4
118.9
4.75
98.30
101.6
152.4
9634002128
9634002128
BPE TCXW 45 15RAEP/POL OD...
Bend 45-Flange one end
1/2
12.7
ASME BPE
316L
PM (SF4)
3A
45
57.1
25.4
25.0
3.63
9.40
12.7
25.0
9634002129
9634002129
BPE TCXW 45 15RAEP/POL OD...
Bend 45-Flange one end
3/4
19.05
ASME BPE
316L
PM (SF4)
3A
45
57.1
25.4
25.0
3.63
15.75
19.1
30.0
9634002130
9634002130
BPE TCXW 45 15RAEP/POL OD...
Bend 45-Flange one end
1
25.4
ASME BPE
316L
PM (SF4)
3A
45
57.1
28.6
50.4
4.75
22.10
25.4
35.0
9634002131
9634002131
BPE TCXW 45 15RAEP/POL OD...
Bend 45-Flange one end
1 1/2
38.1
ASME BPE
316L
PM (SF4)
3A
45
63.5
36.5
50.4
4.75
34.80
38.1
40.0
9634002132
9634002132
BPE TCXW 45 15RAEP/POL OD...
Bend 45-Flange one end
2
50.8
ASME BPE
316L
PM (SF4)
3A
45
76.2
44.5
63.9
4.75
47.50
50.8
45.0
9634002133
9634002133
BPE TCXW 45 15RAEP/POL OD...
Bend 45-Flange one end
2 1/2
63.5
ASME BPE
316L
PM (SF4)
3A
45
85.7
52.4
77.4
4.75
60.20
63.5
50.0
9634002134
9634002134
BPE TCXW 45 15RAEP/POL OD...
Bend 45-Flange one end
3
76.2
ASME BPE
316L
PM (SF4)
3A
45
92.1
60.3
90.9
4.75
72.90
76.2
55.0
9634002135
9634002135
BPE TCXW 45 15RAEP/POL OD...
Bend 45-Flange one end
4
101.6
ASME BPE
316L
PM (SF4)
3A
45
114.3
79.4
118.9
4.75
98.30
101.6
60.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表