目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Ferrule H-line fittings
Alfa Laval
Installation Material
Tri-Clover UltraPure Hygienic, ASME
Powered by
CAD模型選擇
{alfalaval/installation_material/asme/asme_h_line.prj},{NB=9611342044},{IDNR=9611342044},{NAME=H-15W-4-304-7},{DESC=H-LINE FEMALE SHORT FERRULE},{SIZE=4},{SHAPE=},{STANDARD=ASME},{MATERIAL=304},{SURFACE=},{ALSIS=5053},{VERS=2},{A1=108.10},{A2=4.32},{A3=4.76},{F1=118.92},{OD1=108.1},{OD2=101.9},{OD3=0.0},{ID1=97.38},{ID2=104.04},{FH1=4.85},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SIZE
Size
[Inch]
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
A1
Height
[mm]
A2
Height
[mm]
A3
Height
[mm]
F1
Diameter
[mm]
OD1
Diameter
[mm]
OD2
Diameter
[mm]
OD3
Diameter
[mm]
ID1
Diameter
[mm]
ID2
Diameter
[mm]
FH1
Height
[mm]
88243031
88243031
H-15W-1-316L-7
H-LINE FEMALE SHORT FERRU...
1
ASME
316L
5053
25.40
4.32
0.00
50.67
38.4
0.0
0.0
34.80
40.89
4.85
9611342050
9611342050
H-15W-1 1/2-316L-7
H-LINE FEMALE SHORT FERRU...
1 1/2
ASME
316L
5053
25.40
4.32
0.00
50.67
38.4
0.0
0.0
34.80
40.89
4.85
9611342040
9611342040
H-15W-1 1/2-304-7
H-LINE FEMALE SHORT FERRU...
1 1/2
ASME
304
5053
25.40
4.32
0.00
50.67
38.4
0.0
0.0
34.80
40.89
4.85
9611342051
9611342051
H-15W-2-316L-7
H-LINE FEMALE SHORT FERRU...
2
ASME
316L
5053
25.40
4.32
0.00
63.90
51.1
0.0
0.0
47.50
53.72
4.85
9611342041
9611342041
H-15W-2-304-7
H-LINE FEMALE SHORT FERRU...
2
ASME
304
5053
25.40
4.32
0.00
63.90
51.1
0.0
0.0
47.50
53.72
4.85
9611342052
9611342052
H-15W-2 1/2-316L-7
H-LINE FEMALE SHORT FERRU...
2 1/2
ASME
316L
5053
25.40
4.32
0.00
77.14
63.8
0.0
0.0
60.20
66.32
4.85
9611342042
9611342042
H-15W-2 1/2-304-7
H-LINE FEMALE SHORT FERRU...
2 1/2
ASME
304
5053
25.40
4.32
0.00
77.14
63.8
0.0
0.0
60.20
66.32
4.85
9611342053
9611342053
H-15W-3-316L-7
H-LINE FEMALE SHORT FERRU...
3
ASME
316L
5053
81.89
4.32
4.76
90.90
81.9
76.5
0.0
72.90
78.89
4.85
9611342043
9611342043
H-15W-3-304-7
H-LINE FEMALE SHORT FERRU...
3
ASME
304
5053
81.89
4.32
4.76
90.90
81.9
76.5
0.0
72.90
78.89
4.85
9611342054
9611342054
H-15W-4-316L-7
H-LINE FEMALE SHORT FERRU...
4
ASME
316L
5053
108.10
4.32
4.76
118.92
108.1
101.9
0.0
97.38
104.04
4.85
9611342044
9611342044
H-15W-4-304-7
H-LINE FEMALE SHORT FERRU...
4
ASME
304
5053
108.10
4.32
4.76
118.92
108.1
101.9
0.0
97.38
104.04
4.85
88243040
88243040
H-14W-1-316L-7
H-LINE MALE SHORT FERRULE
1
ASME
316L
5053
25.40
1.55
0.00
50.67
38.4
41.0
0.0
34.80
0.00
3.30
9611342150
9611342150
H-14W-1 1/2-316L-7
H-LINE MALE SHORT FERRULE
1 1/2
ASME
316L
5053
25.40
1.55
0.00
50.67
38.4
41.0
0.0
34.80
0.00
3.30
9611342140
9611342140
H-14W-1 1/2-304-7
H-LINE MALE SHORT FERRULE
1 1/2
ASME
304
5053
25.40
1.55
0.00
50.67
38.4
41.0
0.0
34.80
0.00
3.30
9611342151
9611342151
H-14W-2-316L-7
H-LINE MALE SHORT FERRULE
2
ASME
316L
5053
25.40
1.55
0.00
63.90
51.1
53.6
0.0
47.50
0.00
3.30
9611342141
9611342141
H-14W-2-304-7
H-LINE MALE SHORT FERRULE
2
ASME
304
5053
25.40
1.55
0.00
63.90
51.1
53.6
0.0
47.50
0.00
3.30
9611342152
9611342152
H-14W-2 1/2-316L-7
H-LINE MALE SHORT FERRULE
2 1/2
ASME
316L
5053
25.40
1.55
0.00
77.39
63.8
66.2
0.0
60.20
0.00
3.30
9611342142
9611342142
H-14W-2 1/2-304-7
H-LINE MALE SHORT FERRULE
2 1/2
ASME
304
5053
25.40
1.55
0.00
77.39
63.8
66.2
0.0
60.20
0.00
3.30
9611342153
9611342153
H-14W-3-316L-7
H-LINE MALE SHORT FERRULE
3
ASME
316L
5053
25.40
1.55
4.76
90.90
81.9
78.8
76.5
72.90
0.00
3.86
9611342143
9611342143
H-14W-3-304-7
H-LINE MALE SHORT FERRULE
3
ASME
304
5053
25.40
1.55
4.76
90.90
81.9
78.8
76.5
72.90
0.00
3.86
9611342154
9611342154
H-14W-4-316L-7
H-LINE MALE SHORT FERRULE
4
ASME
316L
5053
25.40
1.55
4.76
118.92
108.1
103.9
101.9
97.38
0.00
3.86
9611342144
9611342144
H-14W-4-304-7
H-LINE MALE SHORT FERRULE
4
ASME
304
5053
25.40
1.55
4.76
118.92
108.1
103.9
101.9
97.38
0.00
3.86
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表