目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
A80MP - GaskeT
Alfa Laval
Installation Material
Tri-Clover UltraPure Hygienic, ASME
Powered by
CAD模型選擇
{alfalaval/installation_material/asme/asme_a80mp.prj},{NB=290001},{IDNR=290001},{NAME=A80MP-316L-2},{DESC=Ofifice plate},{SHAPE=Gasket},{STANDARD=ASME},{MATERIAL=316L/SFY},{SURFACE=},{A1=2.80},{A11=1.400},{A2=2.13},{A22=1.065},{A4=1.68},{A44=0.840},{OD1=28.170},{OD11=28.170},{OD3=31.320},{ID1=24.665},{ANG1=90},{ANG2=90},{R1=1.19},{R2=1.19},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{INCH=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
SIZEINCH
Size
[Inch]
SIZEMM
Size
[mm]
A5
Height
[mm]
OD3
Diameter
[mm]
ID1
Diameter
[mm]
290248
290248
A80MP-316L-1 1/2
Ofifice plate
Gasket
ASME
316L/E
1 1/2
38.1
5.18
24.560
18.795
290255
290255
A80MP-316L-2
Ofifice plate
Gasket
ASME
316L/E
2
50.8
5.18
31.320
24.665
290314
290314
A80MP-316L-2 1/2
Ofifice plate
Gasket
ASME
316L/E
2 1/2
63.5
5.18
38.060
31.090
290275
290275
A80MP-316L-3
Ofifice plate
Gasket
ASME
316L/E
3
76.2
5.18
45.375
37.440
290207
290207
A80MP-316L-1 1/2
Ofifice plate
Gasket
ASME
316L/SFY
1 1/2
38.1
5.18
24.560
18.795
290001
290001
A80MP-316L-2
Ofifice plate
Gasket
ASME
316L/SFY
2
50.8
5.18
31.320
24.665
290002
290002
A80MP-316L-2 1/2
Ofifice plate
Gasket
ASME
316L/SFY
2 1/2
63.5
5.18
38.060
31.090
290180
290180
A80MP-316L-3
Ofifice plate
Gasket
ASME
316L/SFY
3
76.2
5.18
45.375
37.440
290216
290216
A80MP-316L-1 1/2
Ofifice plate
Gasket
ASME
316L/U
1 1/2
38.1
5.18
24.560
18.795
290221
290221
A80MP-316L-2
Ofifice plate
Gasket
ASME
316L/U
2
50.8
5.18
31.320
24.665
290222
290222
A80MP-316L-2 1/2
Ofifice plate
Gasket
ASME
316L/U
2 1/2
63.5
5.18
38.060
31.090
290223
290223
A80MP-316L-3
Ofifice plate
Gasket
ASME
316L/U
3
76.2
5.18
45.375
37.440
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表