目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
40MO - Gasket 40MO
Alfa Laval
Installation Material
Tri-Clover UltraPure Hygienic, ASME
Powered by
CAD模型選擇
{alfalaval/installation_material/asme/asme_40mo.prj},{NB=290168},{IDNR=290168},{NAME=40MO-G-12},{DESC=STD TC GASKET 12\" PTFE},{SHAPE=Gasket 40MO},{STANDARD=ASME},{MATERIAL=PTFE},{SURFACE=},{A1=2.80},{A11=1.400},{A2=2.13},{A22=1.065},{A4=1.68},{A44=0.840},{A5=5.18},{OD1=154.320},{OD11=154.320},{OD3=318.01},{ID1=298.40},{ANG1=90},{ANG2=90},{R1=1.19},{R2=1.19},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{INCH=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
SIZEINCH
Size
[Inch]
SIZEMM
Size
[mm]
A5
Height
[mm]
OD3
Diameter
[mm]
ID1
Diameter
[mm]
290037
290037
40MO-E-5 Gasket
Flanged TC Gasket 5" EPDM
Gasket 40MO
ASME
EPDM
5
127
5.18
143.18
123.11
290093
290093
40MO-SFY-5
STD TC GASKET 5" VITON
Gasket 40MO
ASME
Viton
5
127
5.18
143.18
123.11
290168
290168
40MO-G-12
STD TC GASKET 12" PTFE
Gasket 40MO
ASME
PTFE
12
304.8
5.18
318.01
298.40
298236
298236
40MO-G-8
STD TC GASKET 8" PTFE
Gasket 40MO
ASME
PTFE
8
203.2
5.18
216.41
193.29
298237
298237
40MO-G-10
STD TC GASKET 10" PTFE
Gasket 40MO
ASME
PTFE
10
254
5.18
267.21
247.60
298360
298360
40MO-U-5
STD TC GASKET 5" BUNA
Gasket 40MO
ASME
Buna
5
127
5.18
143.18
123.11
3104695
3104695
40MO-SFY-5-A
Std TC Gasket 5" viton
Gasket 40MO
ASME
Viton
5
127
4.75
140.82
123.12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表