目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
38SL - Slip-on Flange
Alfa Laval
Installation Material
Tri-Clover UltraPure Hygienic, ASME
Powered by
CAD模型選擇
{alfalaval/installation_material/asme/asme_38sl.prj},{NB=060408},{IDNR=060408},{NAME=38SL-3-304},{DESC=FLANGE FOR LAP JOINT STUB END},{SHAPE=Slip-on Flange},{STANDARD=ASME},{MATERIAL=304},{SURFACE=},{F1=189.70},{H1=77.80},{H2=19.05},{H3=19.05},{H4=19.05},{H5=19.05},{DC1=152.40},{R1=76.20},{FH1=12.70},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{INCH=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
SIZEINCH
Size
[Inch]
SIZEMM
Size
[mm]
F1
Diameter
[mm]
H1
Diameter
[mm]
H2
Diameter
[mm]
H3
Diameter
[mm]
H4
Diameter
[mm]
H5
Diameter
[mm]
DC1
Height
[mm]
R1
Height
[mm]
FH1
Height
[mm]
060408
060408
38SL-3-304
FLANGE FOR LAP JOINT STUB...
Slip-on Flange
ASME
304
3
76.2
189.70
77.80
19.05
19.05
19.05
19.05
152.40
76.20
12.70
9634048220
9634048220
38SL-1/2-304 FLANGE SLIPO...
Slip-on Flange
ASME
304
1/2
12.7
88.90
14.30
15.90
15.90
15.90
15.90
60.30
30.15
9.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表