目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
17MP - Tri-Clamp Adapter 17MP-14
Alfa Laval
Installation Material
Tri-Clover UltraPure Hygienic, ASME
Powered by
CAD模型選擇
{alfalaval/installation_material/asme/asme_17mp.prj},{NB=210825},{IDNR=210825},{NAME=17MP-14-2 1/2-304-7},{DESC=TC X PLAIN BS ADAPTER,POLISHED},{SHAPE=Tri-Clamp Adapter 17MP-14},{STANDARD=ASME},{MATERIAL=304},{SURFACE=#7},{OD1=63.5},{ID1=59.28},{A1=54.8},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{INCH=2 1/2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
SIZEINCH
Size
[Inch]
SIZEMM
Size
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
A1
Height
[mm]
210571
210571
17MP-14-1 1/2-304-7
TC X PLAIN BS ADAPTER,POL...
Tri-Clamp Adapter 17MP-14
ASME
304
#7
1 1/2
38.1
38.1
33.88
45.2
210729
210729
17MP-14-3-304-7
TC X PLAIN BS ADAPTER,POL...
Tri-Clamp Adapter 17MP-14
ASME
304
#7
3
76.2
76.2
71.98
59.5
210825
210825
17MP-14-2 1/2-304-7
TC X PLAIN BS ADAPTER,POL...
Tri-Clamp Adapter 17MP-14
ASME
304
#7
2 1/2
63.5
63.5
59.28
54.8
211250
211250
17MP-14-2-304-7
TC X PLAIN BS ADAPTER,POL...
Tri-Clamp Adapter 17MP-14
ASME
304
#7
2
50.8
50.8
46.58
45.2
211252
211252
17MP-14-4-304-7
TC X PLAIN BS ADAPTER,POL...
Tri-Clamp Adapter 17MP-14
ASME
304
#7
4
101.6
101.6
96.06
54.8
211942
211942
17MP-14-1-304-7
TC X PLAIN BS ADAPTER,POL...
Tri-Clamp Adapter 17MP-14
ASME
304
#7
1
25.4
25.4
21.18
46.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表