目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
14WMO - Ferrule
Alfa Laval
Installation Material
Tri-Clover UltraPure Hygienic, ASME
Powered by
CAD模型選擇
{alfalaval/installation_material/asme/asme_14wmo.prj},{NB=660027},{IDNR=660027},{NAME=14WMO-12-316L-1},{DESC=TC SHORT WELD FERRULE, UNPOL'D},{SHAPE=Ferrule},{STANDARD=ASME},{MATERIAL=316L},{SURFACE=#1},{A1=44.5},{OD1=304.8},{ID1=298.00},{F1=319.30},{FH1=5.60},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{INCH1=12},{INCH2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
SIZEINCH
Size
[Inch]
SIZEMM
Size
[mm]
A1
Height
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
F1
Diameter
[mm]
FH1
Height
[mm]
660001
660001
14WMO-6 X 1.5-316L-1
TC SHORT FERRULE 1.5"OAL ...
Ferrule
ASME
316L
#1
6 X 1 1/2
152.4 X 38.1
38.1
152.4
146.90
166.90
5.60
660025
660025
14WMO-8-316L-1
TC SHORT WELD FERRULE, UN...
Ferrule
ASME
316L
#1
8
203.2
38.1
203.2
197.70
217.70
5.60
660026
660026
14WMO-10-316L-1
TC SHORT WELD FERRULE, UN...
Ferrule
ASME
316L
#1
10
254
44.5
254.0
247.20
268.50
5.60
660027
660027
14WMO-12-316L-1
TC SHORT WELD FERRULE, UN...
Ferrule
ASME
316L
#1
12
304.8
44.5
304.8
298.00
319.30
5.60
664628
664628
14WMO-5-304-1
TC Short Weld Ferrule, un...
Ferrule
ASME
304
#1
5
127
19.1
127.0
121.50
144.50
2.85
664630
664630
14WMO-6 X 1.5-304-1
TC SHORT FERRULE 1.5"OAL ...
Ferrule
ASME
304
#1
6 X 1 1/2
152.4 X 38.1
38.1
152.4
146.90
166.90
5.60
664634
664634
14WMO-8-304-1
TC SHORT WELD FERRULE, UN...
Ferrule
ASME
304
#1
8
203.2
38.1
203.2
197.70
217.70
5.60
664638
664638
14WMO-10-304-1
TC SHORT WELD FERRULE, UN...
Ferrule
ASME
304
#1
10
254
44.5
254.0
247.20
268.50
5.60
664642
664642
14WMO-12-304-1
TC SHORT WELD FERRULE, UN...
Ferrule
ASME
304
#1
12
304.8
44.5
304.8
298.00
319.30
5.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表