dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
Clevis With Lockable Pin - Zinc coated steel
AIRWORK
Actuators and Pneumatic Cylinders
Cylinder ISO 6432
Standart Cylinders
Accessories
Powered by
CAD模型選擇
{airwork/cylinder/cyinder_iso_6432/standard/accessories/clevis_lock_pin.prj},{NB=Clevis With Lockable Pin AR40671},{C2=AR40671},{CODE=FORM6ISO},{MAT=Zinc coated steel},{D=M6},{A=6},{P=0.50},{F=0.5},{L1=24},{N=12},{E=9},{B=12},{D1=6},{D2=10},{L=31}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
C2
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
ⁿ/ₐ
A
[mm]
P
Pitch
[mm]
F
[mm]
L1
[mm]
N
[mm]
E
[mm]
B
[mm]
D1
[mm]
D2
[mm]
L
[mm]
AR40670
AR40670
Zinc coated steel
M4
4
0.50
0.5
16
8
6
8
4
8
21
AR40671
AR40671
Zinc coated steel
M6
6
0.50
0.5
24
12
9
12
6
10
31
AR40672
AR40672
Zinc coated steel
M8
8
0.50
2.0
32
16
12
16
8
14
42
AR40673
AR40673
Zinc coated steel
M10X1.25
10
1.25
0.5
40
20
15
20
10
18
52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表