dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
ISO 6432 Mini-Cylinders - Stainless Steel Ø16-25 mm
AIRWORK
Actuators and Pneumatic Cylinders
Cylinder ISO 6432
Inox Cylinders
MX Series
Powered by
CAD模型選擇
{airwork/cylinder/cyinder_iso_6432/inox/series_mx/iso_6432_inox_asmtab.prj},{NB=MX01116001 (0)},{SER=MX},{DI=016},{TYP=S},{STROKE=1},{RP=0},{VERS=D},{ST=ST},{VAR1=},{VAR2=},{VAR3=},{VAR4=},{VAR5=},{VAR6=},{VAR7=},{VAR8=},{PRE=0},{RA=},{FA=},{RA2=},{FA2=},{REA=},{DINO=16},{BNDM=16},{BP=1.50},{KKNDM=6},{KKP=1.00},{FOOT=16.1},{DI2=12-16},{DI3=12-16},{PPATH=iso_6432_inox_asmtpl.prj},{OCDI=16},{A=6},{B=M16x1},{C=19},{CH=5},{D1=17.27},{D3=18},{EE=M5},{F=16},{G3=53},{K=22},{KK=M6x1},{L=18},{P=4.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
SER
Series
ⁿ/ₐ
DI
Diameter
ⁿ/ₐ
A
ØA
[mm]
B
ⁿ/ₐ
C
ØC
[mm]
CH
[mm]
D
[mm]
D1
ØD1
[mm]
D3
[mm]
E
ØE
[mm]
EE
ⁿ/ₐ
F
[mm]
G
[mm]
G1
"""G1"""""""
[mm]
G3
[mm]
K
[mm]
KK
ⁿ/ₐ
L
[mm]
N
[mm]
P
[mm]
MX01116001
MX01116001
MX
016
6
M16x1
19
5
12
17.27
18
6
M5
16
82
53
53
22
M6x1
18
9
4.5
MX01120001
MX01120001
MX
020
8
M22x1.5
27
7
16
21.27
25.5
8
1/8"G
20
95
111
67
24
M8x1.25
20
12
8
MX01125001
MX01125001
MX
025
10
M22x1.5
30
9
16
26.5
28.5
8
1/8"G
22
104
118
68
28
M10x1.25
22
12
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表