目錄: AirTAC
Created: 14.09.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
AirTAC
6A 系列 - 氣控閥
AirTAC
氣動元件
控制元件
氣控閥
6A系列(五口二位、五口三位)
Powered by
CAD模型選擇
{airtac/pneumatic_equipment/valves/air_valve/6a_series/6a_series.prj},{NB=6A130PM5},{MODEL=6A130P},{PT=M5},{TT=},{D=M5X0.8},{X1=14.4},{X2=14.4},{X3=26.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CNSTYPECODE
订购码
ⁿ/ₐ
MODEL
規格代號
ⁿ/ₐ
A
a
[mm]
B
b
[mm]
C
c
[mm]
D
[mm]
P
[Inch]
PA
pa
[mm]
PB
pb
[mm]
Q
q
[Inch]
QA
qa
[mm]
QB
qb
[mm]
T
t
[Inch]
TA
ta
[mm]
TB
tb
[mm]
R
r
[mm]
RA
ra
[mm]
RB
rb
[mm]
RC
rc
[mm]
S
s
[mm]
SA
sa
[mm]
SB
sb
[mm]
SC
sc
[mm]
6A0510M5
6A0510M5
6A0510
50.5
21.0
10.6
M5X0.8
M5X0.8
22.5
1.0
M5X0.8
19.0
13.0
M5X0.8
10.5
17.5
2.1
22.5
11.5
7.5
2.6
10.0
17.5
4
6A0520M5
6A0520M5
6A0520
55.5
21.0
10.6
M5X0.8
M5X0.8
28.0
1.0
M5X0.8
19.0
18.0
M5X0.8
10.5
22.5
2.1
22.5
16.5
7.5
2.6
10.0
22.5
4
6A0530CM5
6A0530CM5
6A0530C
64.0
21.0
10.6
M5X0.8
M5X0.8
28.0
1.0
M5X0.8
19.0
18.0
M5X0.8
10.5
22.5
2.1
22.5
16.5
7.5
2.6
10.0
22.5
4
6A0530EM5
6A0530EM5
6A0530E
64.0
21.0
10.6
M5X0.8
M5X0.8
28.0
1.0
M5X0.8
19.0
18.0
M5X0.8
10.5
22.5
2.1
22.5
16.5
7.5
2.6
10.0
22.5
4
6A0530PM5
6A0530PM5
6A0530P
64.0
21.0
10.6
M5X0.8
M5X0.8
28.0
1.0
M5X0.8
19.0
18.0
M5X0.8
10.5
22.5
2.1
22.5
16.5
7.5
2.6
10.0
22.5
4
6A110M5
6A110M5
6A110
70.5
24.0
15.5
M5X0.8
M5X0.8
33.0
2.6
M5X0.8
28.0
19.0
M5X0.8
16.5
24.5
2.6
34.0
16.0
11.0
3.2
14.0
26.0
4
6A120M5
6A120M5
6A120
75.0
24.0
15.5
M5X0.8
M5X0.8
37.5
2.6
M5X0.8
28.0
24.0
M5X0.8
16.5
29.5
2.6
34.0
20.5
11.0
3.2
14.0
30.5
4
6A130CM5
6A130CM5
6A130C
87.0
24.0
15.5
M5X0.8
M5X0.8
37.5
2.6
M5X0.8
28.0
24.0
M5X0.8
16.5
29.5
2.6
34.0
20.5
11.0
3.2
14.0
30.5
4
6A130EM5
6A130EM5
6A130E
87.0
24.0
15.5
M5X0.8
M5X0.8
37.5
2.6
M5X0.8
28.0
24.0
M5X0.8
16.5
29.5
2.6
34.0
20.5
11.0
3.2
14.0
30.5
4
6A130PM5
6A130PM5
6A130P
87.0
24.0
15.5
M5X0.8
M5X0.8
37.5
2.6
M5X0.8
28.0
24.0
M5X0.8
16.5
29.5
2.6
34.0
20.5
11.0
3.2
14.0
30.5
4
6A21006
6A21006
6A210
86.5
32.5
18.5
1/8"
PT1/8
39.0
3.2
PT1/8
36.0
21.0
PT1/8
20.0
29.0
3.2
41.0
18.5
13.5
4.3
20.0
29.0
7
6A22006
6A22006
6A220
94.5
32.5
18.5
1/8"
PT1/8
47.5
3.2
PT1/8
36.0
29.5
PT1/8
20.0
37.5
3.2
41.0
27.0
13.5
4.3
20.0
37.5
7
6A230C06
6A230C06
6A230C
108.0
32.5
18.5
1/8"
PT1/8
47.5
3.2
PT1/8
36.0
29.5
PT1/8
20.0
37.5
3.2
41.0
27.0
13.5
4.3
20.0
37.5
7
6A230E06
6A230E06
6A230E
108.0
32.5
18.5
1/8"
PT1/8
47.5
3.2
PT1/8
36.0
29.5
PT1/8
20.0
37.5
3.2
41.0
27.0
13.5
4.3
20.0
37.5
7
6A230P06
6A230P06
6A230P
108.0
32.5
18.5
1/8"
PT1/8
47.5
3.2
PT1/8
36.0
29.5
PT1/8
20.0
37.5
3.2
41.0
27.0
13.5
4.3
20.0
37.5
7
6A31010
6A31010
6A310
116.0
46.0
23.5
1/4"
PT3/8
54.0
0.0
PT1/4
50.0
29.0
PT3/8
33.5
37.0
3.2
64.0
22.0
18.5
4.3
25.0
41.5
8
6A32010
6A32010
6A320
124.0
46.0
23.5
1/4"
PT3/8
62.0
0.0
PT1/4
50.0
37.0
PT3/8
33.5
45.5
3.2
64.0
30.0
18.5
4.3
25.0
49.5
8
6A330C10
6A330C10
6A330C
142.0
46.0
23.5
1/4"
PT3/8
62.0
0.0
PT1/4
50.0
37.0
PT3/8
33.5
45.5
3.2
64.0
30.0
18.5
4.3
25.0
49.5
8
6A330E10
6A330E10
6A330E
142.0
46.0
23.5
1/4"
PT3/8
62.0
0.0
PT1/4
50.0
37.0
PT3/8
33.5
45.5
3.2
64.0
30.0
18.5
4.3
25.0
49.5
8
6A330P10
6A330P10
6A330P
142.0
46.0
23.5
1/4"
PT3/8
62.0
0.0
PT1/4
50.0
37.0
PT3/8
33.5
45.5
3.2
64.0
30.0
18.5
4.3
25.0
49.5
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表