VP 1/2" 30 6 PN RC - Valvola pneumatica 5-3
Aircomp
Valves
Pneumatic valves
line 130 size 30 mm 1-2 metal
Powered by
CAD模型選擇
{aircomp/valvole/valvole_pneumatiche/linea_130_taglia_3020mm_1-2_metallo/valvola_pneumatica_5-3_linea_130.prj},{NB=1304256001},{CODE=1304256001},{REF=VP 1/2\" 30 6 PN RC CC M},{F=5-3},{C=G1/2},{Q=2700},{R=RC},{O=CC},{P=0÷8},{PP=1,50÷8},{TA=30},{M=Metallo},{NBCUSTOM=1304256001},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\valvole_pneumatiche\\linea_130_taglia_30 mm_1-2_metallo\\valvola_pneumatica_5-3_Linea_130\\Valvola_pneumatica_5-3_Linea_130.csv},{NNCUSTOM=VP 1/2\" 30 6 PN RC},{NTCUSTOM=Valvola_pneumatica_5-3},{LINACUSTOM=1304256001},{STEPFILE=1304256001},{PNGFILE=130},{DWGFILE=1304255001},{PRJNAME=alvole\\valvole_pneumatiche\\linea_130_taglia_30 mm_1-2_metallo\\valvola_pneumatica_5-3_Linea_130}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
F
Function
ⁿ/ₐ
C
Connection
[Pollici]
Q
Flow rate
[Nl/min]
R
Return
ⁿ/ₐ
O
Option
ⁿ/ₐ
P
Working pressure
[Bar]
PP
Working pressure
[Bar]
TA
Valve size
[mm]
M
Material
ⁿ/ₐ
1304256001
1304256001
VP 1/2" 30 6 PN RC CC M
5-3
G1/2
2700
RC
CC
0÷8
1,50÷8
30
Metallo
1304256002
1304256002
VP 1/2" 30 6 PN RC CA M
5-3
G1/2
2700
RC
CA
0÷8
1,50÷8
30
Metallo
1304256003
1304256003
VP 1/2” 30 6 PN RC CP M
5-3
G1/2
2700
RC
CP
0÷8
1,50÷8
30
Metallo
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表