MER 1/4” 22 5 RS PM OO M - Valvola leva rullo servo 5-2
Aircomp
Valves
Mechanical valves
line 127 size 22mm 1-4 metal
Powered by
CAD模型選擇
{aircomp/valvole/valvole_meccaniche/linea_127_taglia_22mm_1-4_metallo/valvola_leva_rullo_servo_5-2_linea_127.prj},{NB=1272535002},{CODE=1272535002},{REF=MER 1/4” 22 5 RS PM OO M},{F=5-2},{C=G1/8},{Q=800},{R=PM},{O=OO},{P=1÷10},{FA=4,5},{TA=22},{M=Metallo},{NBCUSTOM=1272535002},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_parz_230329\\valvole\\valvole_meccaniche\\linea_127_taglia_22mm_1-4_metallo\\valvola_leva_rullo_servo_5-2_linea_127\\Valvola_leva_rullo_servo_5-2 - Linea 127.csv},{NNCUSTOM=MER 1/4” 22 5 RS PM OO M},{NTCUSTOM=Valvola leva rullo servo 5-2},{LINACUSTOM=1272535002},{STEPFILE=127 MER 5V 14 RS},{PNGFILE=127},{DWGFILE=1272535002},{PRJNAME=valvola_leva_rullo_servo_5-2_linea_127}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Codice
ⁿ/ₐ
REF
Referenza
ⁿ/ₐ
F
Funzione
ⁿ/ₐ
C
Connessione
[Pollici]
Q
Portata
[Nl/min]
R
Ritorno
ⁿ/ₐ
O
Opzione
ⁿ/ₐ
P
Presione d'esercizio
[Bar]
FA
Forza d'azionamento (6 bar)
[N]
TA
Taglia valvola
[mm]
M
Materiale
ⁿ/ₐ
1272535002
1272535002
MER 1/4” 22 5 RS PM OO M
5-2
G1/8
800
PM
OO
1÷10
4,5
22
Metallo
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表